! Filename: BFG35E.S2P Version: 2.0 ! Philips part #: BFG35 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=100mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .517 -73.1 33.002 145.4 .0210 65.2 .809 -38.2 ! 36.3 100 .548 -124. 20.327 117.2 .0350 51.3 .511 -70.2 ! 29.0 200 .579 -155. 11.501 100.6 .0460 51.2 .307 -95.9 ! 23.4 300 .599 -168. 7.894 90.4 .0570 54.3 .233 -112. ! 20.1 400 .600 -176. 5.972 84.6 .0690 58.2 .199 -124. ! 17.6 500 .601 177.0 4.868 79.2 .0810 60.5 .184 -134. ! 15.8 600 .607 172.9 4.080 74.5 .0940 61.4 .175 -143. ! 14.3 700 .603 168.3 3.534 69.6 .105 62.3 .172 -150. ! 13.1 800 .608 163.9 3.106 66.1 .120 63.0 .173 -157. ! 12.0 900 .611 159.8 2.753 62.4 .132 63.2 .175 -164. ! 11.0 1000 .622 155.1 2.511 58.8 .146 62.8 .184 -170. ! 10.3 1200 .642 148.5 2.138 51.7 .173 61.5 .204 -179. ! 9.09 1400 .677 142.3 1.841 44.1 .196 59.2 .231 172.5 ! 8.20 1600 .675 136.7 1.634 38.7 .223 58.8 .257 165.0 ! 7.20 1800 .677 129.3 1.475 31.3 .252 54.4 .283 157.2 ! 6.40 2000 .714 121.6 1.394 26.4 .276 52.4 .315 149.4 ! 6.44 2200 .748 116.0 1.242 21.1 .298 49.8 .354 142.0 ! 6.02 2400 .773 112.2 1.119 16.9 .313 48.4 .394 135.8 ! 5.66 2600 .758 107.1 1.059 10.9 .347 43.9 .426 128.3 ! 5.08 2800 .751 100.4 .952 5.00 .356 38.7 .447 120.6 ! 4.15 3000 .786 92.9 .908 2.20 .376 37.1 .479 112.8 ! 4.47