! Filename: BFG505A.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=.50mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .990 -1.7 1.390 177.9 .005 87.1 .998 -1.0 ! 43.7 100 .988 -4.3 1.380 175.0 .012 87.2 .997 -2.5 ! 41.0 200 .984 -8.6 1.371 170.3 .025 84.3 .995 -4.9 ! 38.3 300 .980 -12.9 1.383 165.7 .037 81.3 .992 -7.4 ! 35.0 400 .972 -17.4 1.385 161.5 .049 78.2 .988 -9.7 ! 31.6 500 .964 -21.5 1.366 157.4 .060 75.7 .984 -12.1 ! 29.1 600 .957 -25.4 1.324 153.5 .072 73.4 .978 -14.4 ! 26.8 700 .947 -29.4 1.311 149.8 .082 70.6 .971 -16.5 ! 24.6 800 .932 -33.4 1.312 145.8 .091 67.9 .961 -18.7 ! 22.3 900 .916 -37.2 1.292 141.4 .101 65.2 .950 -20.7 ! 20.3 1000 .896 -41.1 1.268 137.5 .109 62.7 .939 -22.9 ! 18.4 1200 .855 -49.4 1.245 130.1 .127 58.4 .923 -27.3 ! 15.9 1400 .821 -57.8 1.255 123.0 .143 54.4 .907 -31.3 ! 14.4 1600 .789 -66.0 1.242 116.1 .153 50.8 .896 -34.6 ! 13.2 1800 .751 -72.5 1.176 111.0 .161 48.5 .873 -37.5 ! 11.2 2000 .691 -80.0 1.143 104.5 .168 44.3 .843 -40.7 ! 9.3 2200 .636 -89.1 1.126 98.6 .177 40.5 .819 -44.9 ! 8.1 2400 .602 -99.0 1.113 90.8 .183 36.7 .809 -49.3 ! 7.5 2600 .588 -107.3 1.059 86.6 .190 36.0 .820 -53.1 ! 7.2 2800 .564 -113.7 1.062 82.6 .197 34.9 .826 -55.4 ! 7.2 3000 .520 -121.3 1.008 77.5 .194 33.1 .811 -57.2 ! 6.1