! Filename: BFG505B.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=1.25mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .975 -2.4 3.440 177.1 .005 86.8 .996 -1.4 ! 44.5 100 .971 -6.1 3.404 173.4 .012 86.1 .995 -3.4 ! 43.0 200 .961 -12.0 3.359 167.5 .025 82.1 .988 -6.8 ! 38.0 300 .948 -18.1 3.363 161.6 .036 78.2 .978 -10.1 ! 34.2 400 .930 -24.2 3.329 156.4 .047 74.4 .966 -13.2 ! 30.8 500 .911 -29.8 3.238 151.7 .058 70.9 .952 -16.1 ! 28.2 600 .892 -34.9 3.125 147.2 .067 68.3 .936 -19.0 ! 25.9 700 .871 -40.3 3.069 143.2 .076 65.3 .918 -21.4 ! 23.9 800 .843 -45.5 3.021 138.5 .083 62.2 .897 -23.8 ! 22.1 900 .812 -50.3 2.917 133.8 .090 59.6 .877 -26.0 ! 20.3 1000 .780 -55.4 2.821 129.8 .096 57.1 .856 -28.2 ! 18.8 1200 .714 -65.8 2.685 122.2 .108 53.1 .821 -32.6 ! 16.6 1400 .658 -76.5 2.621 114.7 .118 49.8 .795 -36.3 ! 15.2 1600 .610 -86.0 2.478 107.8 .124 47.8 .775 -39.2 ! 13.9 1800 .560 -93.6 2.305 102.9 .129 46.5 .747 -41.4 ! 12.4 2000 .492 -102.5 2.167 96.9 .132 44.1 .713 -43.8 ! 11.0 2200 .440 -113.9 2.074 91.6 .137 41.8 .684 -47.4 ! 10.0 2400 .415 -125.2 1.975 84.8 .140 40.2 .671 -51.7 ! 9.3 2600 .403 -134.2 1.845 81.3 .146 40.6 .679 -55.3 ! 8.8 2800 .380 -141.2 1.800 77.5 .151 40.5 .687 -57.2 ! 8.6 3000 .348 -150.4 1.677 73.2 .151 40.5 .676 -58.4 ! 7.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.20 .652 20.0 .81 2000 1.90 .546 48.0 .59