! Filename: BFG505C.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=2.5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .949 -3.5 6.588 176.1 .005 86.6 .993 -2.0 ! 45.1 100 .942 -8.7 6.499 170.9 .012 83.9 .988 -4.9 ! 42.0 200 .920 -17.1 6.337 163.0 .024 79.0 .972 -9.5 ! 36.8 300 .892 -25.6 6.226 155.7 .035 74.1 .949 -13.8 ! 32.8 400 .858 -33.9 6.046 149.3 .045 69.6 .922 -17.6 ! 29.6 500 .823 -41.3 5.771 143.5 .053 65.8 .893 -21.1 ! 27.1 600 .788 -48.4 5.529 138.3 .060 62.9 .862 -24.1 ! 25.0 700 .750 -55.5 5.338 133.3 .066 60.0 .830 -26.5 ! 23.2 800 .706 -62.1 5.126 128.1 .071 57.6 .801 -28.6 ! 21.6 900 .663 -68.1 4.858 123.3 .076 55.6 .772 -30.5 ! 20.2 1000 .619 -74.2 4.605 119.0 .080 53.8 .745 -32.3 ! 18.9 1200 .539 -86.9 4.210 111.0 .088 51.6 .702 -35.9 ! 16.9 1400 .480 -99.2 3.910 103.9 .094 49.9 .675 -38.8 ! 15.6 1600 .436 -109.5 3.550 97.7 .099 49.6 .656 -40.9 ! 14.4 1800 .388 -118.1 3.232 93.3 .104 49.8 .633 -42.1 ! 13.1 2000 .337 -129.1 2.967 88.3 .107 49.2 .604 -43.8 ! 11.9 2200 .307 -142.7 2.770 83.9 .112 48.6 .577 -46.9 ! 11.0 2400 .304 -154.6 2.585 78.5 .115 48.6 .566 -51.0 ! 10.3 2600 .304 -163.0 2.386 75.5 .123 49.7 .576 -54.8 ! 9.7 2800 .288 -170.1 2.291 72.2 .129 50.2 .588 -56.5 ! 9.4 3000 .275 179.0 2.125 68.6 .131 51.1 .582 -57.3 ! 8.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .583 19.0 .69 2000 1.90 .473 45.0 .55