! Filename: BFG505D.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=3.75mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .924 -4.5 9.431 175.1 .005 86.0 .990 -2.4 ! 45.0 100 .912 -11.2 9.265 168.8 .012 82.7 .982 -6.0 ! 41.5 200 .879 -21.9 8.937 159.4 .023 76.7 .955 -11.8 ! 36.0 300 .836 -32.5 8.617 150.8 .033 71.2 .917 -16.7 ! 31.9 400 .789 -42.5 8.214 143.5 .042 66.3 .877 -20.8 ! 28.9 500 .742 -51.6 7.716 137.0 .048 62.4 .837 -24.2 ! 26.5 600 .695 -60.1 7.289 131.1 .054 59.9 .797 -26.9 ! 24.5 700 .647 -68.2 6.897 125.7 .059 57.6 .761 -28.9 ! 22.9 800 .598 -75.6 6.479 120.4 .063 56.1 .729 -30.6 ! 21.4 900 .551 -82.2 6.039 115.6 .067 54.6 .699 -32.0 ! 20.1 1000 .506 -89.1 5.633 111.4 .070 53.9 .672 -33.4 ! 18.9 1200 .432 -102.9 4.992 104.0 .076 53.0 .631 -36.2 ! 17.1 1400 .386 -115.8 4.511 97.6 .082 52.3 .608 -38.7 ! 15.8 1600 .353 -126.1 4.029 92.1 .087 53.1 .595 -40.3 ! 14.6 1800 .315 -136.0 3.630 88.2 .093 54.0 .578 -41.1 ! 13.4 2000 .278 -148.2 3.300 83.8 .097 54.0 .553 -42.5 ! 12.3 2200 .267 -162.5 3.055 80.0 .103 54.0 .528 -45.4 ! 11.4 2400 .276 -173.4 2.834 75.2 .107 54.7 .519 -49.6 ! 10.8 2600 .281 179.6 2.608 72.5 .115 55.8 .531 -53.5 ! 10.1 2800 .270 172.9 2.488 69.6 .122 56.2 .544 -55.3 ! 9.8 3000 .266 162.0 2.305 66.2 .126 57.0 .541 -56.0 ! 9.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.40 .563 17.0 .62 2000 2.00 .433 46.0 .48