! Filename: BFG505E.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .898 -5.5 12.035 174.3 .005 85.2 .987 -2.9 ! 44.5 100 .882 -13.6 11.746 166.9 .012 82.1 .974 -7.2 ! 40.9 200 .838 -26.6 11.204 156.1 .022 74.2 .936 -13.6 ! 35.3 300 .782 -39.0 10.618 146.5 .032 68.2 .886 -18.9 ! 31.3 400 .725 -50.7 9.930 138.4 .039 64.1 .836 -22.9 ! 28.4 500 .670 -61.1 9.180 131.5 .045 60.6 .788 -26.1 ! 26.1 600 .615 -70.5 8.520 125.3 .050 58.7 .745 -28.4 ! 24.2 700 .564 -79.3 7.901 119.7 .054 57.0 .709 -29.9 ! 22.6 800 .515 -86.9 7.294 114.6 .057 55.9 .677 -31.1 ! 21.3 900 .471 -93.9 6.705 110.1 .060 55.1 .648 -32.2 ! 20.0 1000 .431 -101.2 6.198 106.2 .063 55.0 .624 -33.2 ! 18.9 1200 .368 -115.7 5.387 99.4 .069 55.0 .589 -35.5 ! 17.1 1400 .335 -128.7 4.800 93.6 .075 55.1 .570 -37.8 ! 15.8 1600 .310 -139.4 4.259 88.6 .081 56.6 .560 -39.2 ! 14.7 1800 .281 -149.4 3.815 85.0 .087 57.4 .548 -39.8 ! 13.5 2000 .256 -162.7 3.456 81.1 .092 57.9 .525 -41.1 ! 12.5 2200 .257 -176.3 3.188 77.5 .098 58.0 .503 -44.0 ! 11.6 2400 .272 174.6 2.949 73.1 .103 58.7 .494 -48.3 ! 10.9 2600 .279 168.8 2.707 70.6 .111 59.7 .507 -52.3 ! 10.3 2800 .271 162.3 2.574 67.8 .119 59.9 .522 -54.2 ! 9.9 3000 .271 152.2 2.384 64.6 .123 60.8 .520 -54.9 ! 9.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.60 .508 18.0 .60 2000 2.20 .370 46.0 .47