! Filename: BFG505F.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=7.5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .849 -7.5 16.291 172.7 .005 82.9 .980 -3.6 ! 43.7 100 .823 -18.5 15.705 163.4 .011 79.6 .960 -8.9 ! 39.9 200 .759 -35.7 14.603 150.4 .021 71.1 .899 -16.3 ! 34.2 300 .685 -51.3 13.379 139.3 .029 65.4 .830 -21.5 ! 30.4 400 .616 -65.3 12.060 130.3 .035 61.1 .768 -25.0 ! 27.6 500 .555 -77.2 10.805 123.0 .039 58.6 .716 -27.4 ! 25.4 600 .502 -87.6 9.721 116.8 .043 57.8 .675 -28.8 ! 23.7 700 .456 -96.7 8.776 111.7 .047 57.1 .643 -29.7 ! 22.2 800 .416 -104.6 7.948 107.1 .049 57.1 .616 -30.3 ! 20.9 900 .381 -112.0 7.201 103.1 .052 57.1 .592 -30.9 ! 19.7 1000 .351 -119.8 6.584 99.8 .055 57.9 .573 -31.5 ! 18.7 1200 .311 -134.9 5.626 93.9 .062 59.0 .546 -33.3 ! 17.0 1400 .294 -147.8 4.947 88.9 .068 59.8 .534 -35.5 ! 15.7 1600 .281 -157.6 4.360 84.4 .074 61.4 .530 -36.8 ! 14.6 1800 .262 -167.8 3.893 81.2 .081 62.4 .522 -37.5 ! 13.5 2000 .253 179.3 3.516 77.6 .087 62.9 .503 -38.8 ! 12.5 2200 .265 167.9 3.232 74.5 .094 63.0 .484 -41.8 ! 11.7 2400 .283 161.3 2.984 70.4 .099 63.8 .476 -46.3 ! 11.0 2600 .292 156.9 2.733 68.1 .108 64.6 .490 -50.5 ! 10.3 2800 .284 151.0 2.593 65.5 .116 64.5 .507 -52.6 ! 9.9 3000 .291 142.0 2.400 62.4 .121 65.0 .507 -53.3 ! 9.3