! Filename: BFG505G.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=0.50mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .992 -1.7 1.318 178.0 .005 88.3 .998 -1.0 ! 44.1 100 .989 -4.1 1.305 175.2 .012 86.6 .997 -2.4 ! 41.3 200 .985 -8.3 1.297 170.6 .024 84.4 .995 -4.8 ! 37.8 300 .982 -12.4 1.313 166.1 .036 81.4 .993 -7.1 ! 35.2 400 .974 -16.7 1.317 161.9 .048 78.7 .989 -9.5 ! 31.9 500 .967 -20.7 1.301 158.0 .059 76.1 .985 -11.7 ! 29.4 600 .960 -24.4 1.259 154.2 .070 74.0 .980 -13.9 ! 27.0 700 .951 -28.3 1.248 150.6 .080 71.3 .974 -16.1 ! 24.9 800 .938 -32.1 1.250 146.6 .089 68.8 .964 -18.2 ! 22.7 900 .921 -35.8 1.228 142.2 .099 66.0 .955 -20.2 ! 20.5 1000 .902 -39.6 1.206 138.3 .107 63.7 .944 -22.3 ! 18.6 1200 .864 -47.5 1.186 131.0 .124 59.4 .929 -26.7 ! 16.1 1400 .831 -55.7 1.199 124.1 .141 55.6 .915 -30.6 ! 14.5 1600 .801 -63.6 1.190 117.2 .151 52.0 .904 -34.0 ! 13.3 1800 .763 -69.8 1.127 112.1 .159 49.7 .882 -36.8 ! 11.4 2000 .703 -77.1 1.100 105.6 .166 45.4 .852 -40.1 ! 9.4 2200 .649 -85.8 1.086 99.9 .176 41.6 .828 -44.2 ! 8.1 2400 .613 -95.4 1.079 92.0 .183 37.8 .821 -48.7 ! 7.6 2600 .598 -103.5 1.028 87.9 .190 37.1 .831 -52.5 ! 7.3 2800 .574 -109.9 1.033 83.9 .198 36.1 .838 -54.7 ! 7.3 3000 .529 -116.9 .980 78.8 .196 34.1 .823 -56.6 ! 6.2