! Filename: BFG505H.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=1.25mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .978 -2.4 3.335 177.2 .005 88.0 .996 -1.3 ! 45.4 100 .974 -5.8 3.334 173.6 .012 86.2 .994 -3.3 ! 42.8 200 .965 -11.5 3.289 167.9 .024 82.4 .989 -6.6 ! 38.4 300 .953 -17.2 3.266 162.3 .036 78.6 .980 -9.8 ! 34.7 400 .937 -22.9 3.241 157.3 .046 75.2 .969 -12.7 ! 31.4 500 .919 -28.2 3.152 152.7 .056 71.9 .957 -15.7 ! 28.8 600 .900 -33.3 3.084 148.2 .066 69.3 .942 -18.4 ! 26.5 700 .879 -38.4 3.021 144.2 .074 66.2 .924 -20.9 ! 24.4 800 .853 -43.3 2.963 139.8 .082 63.5 .905 -23.2 ! 22.5 900 .822 -48.2 2.902 135.1 .089 60.8 .885 -25.5 ! 20.8 1000 .791 -53.0 2.807 131.0 .095 58.3 .865 -27.7 ! 19.2 1200 .726 -62.9 2.679 123.5 .107 54.5 .831 -32.3 ! 16.9 1400 .672 -73.1 2.616 116.2 .118 51.2 .804 -35.9 ! 15.5 1600 .625 -82.0 2.471 109.4 .124 48.9 .786 -38.7 ! 14.2 1800 .574 -89.3 2.295 104.6 .130 47.6 .758 -41.0 ! 12.7 2000 .507 -97.6 2.160 98.6 .133 45.0 .723 -43.6 ! 11.2 2200 .452 -108.2 2.071 93.3 .138 42.7 .692 -47.2 ! 10.1 2400 .422 -119.3 1.979 86.5 .141 40.9 .679 -51.4 ! 9.5 2600 .408 -128.3 1.854 82.9 .147 41.3 .686 -55.1 ! 8.9 2800 .382 -135.1 1.818 79.1 .153 41.3 .694 -57.0 ! 8.7 3000 .346 -144.0 1.699 74.8 .153 41.1 .683 -58.1 ! 7.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.20 .664 20.0 .87 2000 1.90 .550 46.0 .68