! Filename: BFG505I.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=2.5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .955 -3.3 6.467 176.2 .005 86.3 .993 -1.9 ! 45.2 100 .948 -8.1 6.385 171.3 .012 84.9 .988 -4.7 ! 42.4 200 .929 -16.1 6.243 163.8 .023 80.0 .975 -9.2 ! 37.5 300 .902 -24.0 6.145 156.7 .034 75.0 .953 -13.4 ! 33.5 400 .871 -31.8 5.989 150.5 .044 70.7 .928 -17.0 ! 30.3 500 .839 -38.8 5.729 144.9 .052 67.1 .901 -20.5 ! 27.7 600 .804 -45.4 5.504 139.8 .059 64.2 .871 -23.6 ! 25.5 700 .767 -52.1 5.323 134.9 .066 61.5 .842 -26.1 ! 23.7 800 .725 -58.3 5.124 129.9 .071 58.9 .812 -28.2 ! 22.1 900 .682 -64.1 4.873 125.0 .076 56.8 .783 -30.3 ! 20.6 1000 .638 -69.9 4.633 120.8 .080 55.2 .756 -32.1 ! 19.3 1200 .557 -81.7 4.251 113.0 .088 52.7 .713 -35.9 ! 17.3 1400 .495 -93.5 3.972 105.8 .096 50.9 .685 -38.9 ! 16.0 1600 .449 -103.0 3.615 99.6 .100 50.3 .665 -41.0 ! 14.7 1800 .398 -111.2 3.300 95.1 .105 50.5 .641 -42.3 ! 13.4 2000 .341 -121.4 3.032 90.1 .109 49.5 .610 -44.0 ! 12.2 2200 .305 -134.5 2.837 85.6 .114 48.7 .582 -47.1 ! 11.3 2400 .296 -146.6 2.652 80.2 .118 48.6 .570 -51.2 ! 10.6 2600 .293 -155.5 2.454 77.1 .125 49.7 .579 -55.0 ! 10.0 2800 .276 -162.4 2.360 73.9 .131 50.0 .590 -56.7 ! 9.7 3000 .257 -173.5 2.190 70.2 .134 50.6 .584 -57.4 ! 8.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .619 17.0 .74 2000 1.90 .526 44.0 .59