! Filename: BFG505J.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=3.75mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .934 -4.1 9.293 175.3 .005 86.2 .990 -2.3 ! 45.2 100 .922 -10.3 9.137 169.4 .012 83.4 .983 -5.8 ! 42.2 200 .893 -20.3 8.842 160.5 .023 77.5 .959 -11.3 ! 36.8 300 .853 -30.0 8.572 152.2 .033 72.3 .925 -16.1 ! 32.7 400 .809 -39.4 8.208 145.1 .041 67.6 .886 -20.2 ! 29.6 500 .764 -47.9 7.737 138.8 .048 64.1 .848 -23.8 ! 27.1 600 .719 -55.7 7.327 133.2 .054 61.5 .810 -26.7 ! 25.1 700 .671 -63.4 6.960 127.8 .059 59.3 .775 -28.8 ! 23.4 800 .621 -70.3 6.569 122.6 .064 57.4 .742 -30.6 ! 21.9 900 .574 -76.4 6.135 117.8 .067 55.7 .711 -32.2 ! 20.5 1000 .527 -82.8 5.745 113.6 .071 54.9 .683 -33.6 ! 19.3 1200 .448 -95.7 5.121 106.1 .078 53.6 .641 -36.6 ! 17.5 1400 .396 -108.0 4.652 99.6 .084 53.1 .616 -39.2 ! 16.2 1600 .357 -118.1 4.165 94.1 .089 53.7 .601 -40.8 ! 14.9 1800 .314 -127.1 3.760 90.1 .095 54.2 .582 -41.7 ! 13.8 2000 .271 -138.7 3.424 85.7 .099 54.0 .555 -43.0 ! 12.6 2200 .252 -153.5 3.175 81.8 .105 53.8 .529 -45.9 ! 11.7 2400 .257 -165.2 2.948 76.9 .109 54.2 .518 -50.1 ! 11.0 2600 .260 -172.8 2.715 74.2 .117 55.2 .529 -54.0 ! 10.4 2800 .248 -179.7 2.591 71.3 .124 55.6 .543 -55.8 ! 10.1 3000 .239 168.8 2.403 67.9 .128 56.1 .539 -56.3 ! 9.4 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.40 .579 17.0 .71 2000 2.00 .491 43.0 .55