! Filename: BFG505K.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .913 -5.0 11.799 174.6 .005 84.5 .987 -2.7 ! 45.1 100 .899 -12.2 11.563 167.8 .011 82.1 .976 -6.8 ! 41.7 200 .859 -24.1 11.087 157.7 .022 76.1 .943 -13.1 ! 36.2 300 .809 -35.4 10.563 148.6 .031 70.3 .897 -18.3 ! 32.2 400 .753 -46.1 9.951 140.7 .039 65.6 .850 -22.4 ! 29.2 500 .700 -55.6 9.248 134.0 .045 62.1 .804 -25.9 ! 26.8 600 .647 -64.3 8.624 128.0 .050 60.4 .762 -28.3 ! 24.9 700 .595 -72.4 8.048 122.4 .055 58.5 .724 -30.1 ! 23.2 800 .544 -79.6 7.469 117.3 .058 57.0 .691 -31.5 ! 21.8 900 .496 -86.0 6.901 112.7 .062 55.9 .661 -32.8 ! 20.5 1000 .452 -92.8 6.394 108.7 .065 55.7 .635 -33.9 ! 19.4 1200 .381 -106.3 5.598 101.8 .072 55.4 .597 -36.4 ! 17.6 1400 .340 -119.2 5.009 95.8 .078 55.4 .575 -38.7 ! 16.3 1600 .309 -129.2 4.452 90.7 .083 56.4 .563 -40.1 ! 15.1 1800 .273 -138.7 3.996 87.1 .089 57.5 .548 -40.7 ! 13.9 2000 .240 -151.8 3.621 83.0 .094 57.6 .524 -41.9 ! 12.8 2200 .233 -166.5 3.345 79.5 .101 57.2 .501 -44.8 ! 12.0 2400 .245 -177.3 3.098 75.0 .105 57.8 .491 -49.0 ! 11.3 2600 .252 176.1 2.847 72.5 .114 58.9 .503 -53.0 ! 10.6 2800 .241 169.5 2.709 69.7 .122 59.0 .518 -54.8 ! 10.3 3000 .239 158.4 2.512 66.5 .126 59.7 .515 -55.3 ! 9.6 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.60 .546 17.0 .69 2000 2.20 .442 44.0 .54