! Filename: BFG505L.S2P Version: 3.0 ! Philips part #: BFG505 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=7.5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .875 -6.5 16.129 173.3 .005 85.2 .982 -3.3 ! 44.9 100 .855 -15.9 15.632 165.1 .011 80.2 .964 -8.4 ! 41.1 200 .798 -31.0 14.708 153.0 .021 73.4 .911 -15.7 ! 35.4 300 .727 -45.0 13.645 142.3 .029 67.1 .849 -21.1 ! 31.5 400 .659 -57.7 12.428 133.6 .035 63.3 .788 -25.0 ! 28.6 500 .595 -68.7 11.252 126.3 .040 60.2 .736 -27.8 ! 26.3 600 .537 -78.2 10.194 120.1 .045 59.2 .692 -29.6 ! 24.5 700 .488 -86.6 9.265 114.9 .048 58.5 .656 -30.7 ! 23.0 800 .441 -94.1 8.432 110.1 .051 57.8 .627 -31.6 ! 21.6 900 .400 -100.8 7.661 106.1 .055 57.7 .600 -32.3 ! 20.4 1000 .364 -108.0 7.027 102.6 .058 58.2 .578 -33.0 ! 19.3 1200 .311 -122.3 6.027 96.5 .064 58.7 .546 -35.0 ! 17.6 1400 .285 -135.5 5.317 91.2 .071 59.2 .531 -37.1 ! 16.3 1600 .265 -145.8 4.694 86.7 .077 61.1 .524 -38.3 ! 15.1 1800 .239 -156.0 4.195 83.5 .084 61.6 .515 -38.8 ! 14.0 2000 .221 -170.0 3.789 79.8 .089 62.0 .494 -39.9 ! 13.0 2200 .227 176.2 3.487 76.6 .097 61.9 .473 -42.7 ! 12.2 2400 .246 167.8 3.219 72.5 .102 62.5 .464 -47.2 ! 11.5 2600 .254 162.9 2.956 70.2 .112 63.1 .477 -51.4 ! 10.8 2800 .247 157.0 2.803 67.7 .119 63.1 .493 -53.4 ! 10.4 3000 .248 146.6 2.596 64.6 .124 63.7 .492 -53.9 ! 9.8