! Filename: BFG520A.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=2mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .903 -6.4 6.678 175.4 .008 85.5 .997 -2.7 ! 46.7 100 .895 -15.9 6.594 168.8 .020 81.6 .989 -7.0 ! 40.1 200 .873 -31.3 6.344 158.7 .039 72.5 .960 -13.4 ! 33.4 300 .845 -46.3 6.077 149.2 .055 65.5 .924 -19.0 ! 29.5 400 .814 -59.7 5.679 140.6 .069 59.1 .883 -24.0 ! 26.4 500 .788 -72.0 5.290 133.3 .079 53.5 .840 -28.1 ! 24.0 600 .760 -83.0 4.922 126.7 .088 48.5 .798 -31.5 ! 22.0 700 .736 -92.7 4.575 120.8 .094 44.5 .760 -34.3 ! 20.4 800 .707 -101.6 4.242 115.3 .099 41.4 .728 -36.6 ! 18.8 900 .677 -110.1 3.916 110.1 .102 38.5 .697 -38.8 ! 17.4 1000 .654 -117.9 3.633 105.8 .105 36.3 .670 -40.8 ! 16.2 1200 .621 -132.9 3.176 97.6 .109 32.8 .627 -44.5 ! 14.3 1400 .609 -145.6 2.850 90.1 .111 29.6 .602 -48.1 ! 13.1 1600 .601 -155.8 2.536 83.9 .110 29.1 .589 -50.7 ! 11.9 1800 .586 -165.2 2.287 79.1 .112 28.5 .572 -52.9 ! 10.7 2000 .574 -174.6 2.078 74.3 .109 28.4 .547 -55.5 ! 9.6 2200 .579 176.3 1.913 69.9 .108 28.2 .525 -60.0 ! 8.8 2400 .594 169.1 1.748 64.2 .105 29.7 .525 -65.5 ! 8.1 2600 .602 163.4 1.607 60.8 .107 31.9 .541 -69.7 ! 7.6 2800 .600 157.6 1.535 56.7 .107 32.9 .553 -71.8 ! 7.2 3000 .601 150.6 1.420 53.0 .106 36.2 .545 -73.9 ! 6.5