! Filename: BFG520B.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .799 -10.3 14.524 173.1 .008 84.1 .989 -4.8 ! 44.4 100 .783 -25.3 14.070 163.5 .019 77.0 .965 -11.9 ! 38.8 200 .743 -48.5 12.891 149.4 .034 66.6 .894 -21.9 ! 32.7 300 .700 -69.2 11.585 137.5 .046 58.1 .813 -29.7 ! 28.9 400 .664 -86.3 10.193 128.0 .055 52.3 .736 -35.4 ! 26.1 500 .638 -100.5 9.020 120.4 .060 47.6 .670 -39.5 ! 24.0 600 .615 -112.1 8.033 114.1 .065 44.7 .615 -42.2 ! 22.2 700 .598 -121.7 7.204 108.9 .068 42.6 .571 -44.2 ! 20.8 800 .577 -130.4 6.491 104.2 .070 41.7 .535 -45.8 ! 19.5 900 .560 -138.4 5.868 100.1 .072 41.1 .504 -47.1 ! 18.3 1000 .546 -145.4 5.356 96.7 .074 40.9 .479 -48.4 ! 17.2 1200 .535 -158.4 4.556 90.3 .078 40.6 .442 -51.1 ! 15.6 1400 .536 -168.8 3.989 84.4 .080 41.1 .422 -54.0 ! 14.3 1600 .534 -176.7 3.507 79.5 .083 43.4 .413 -55.8 ! 13.2 1800 .527 175.3 3.144 75.5 .088 44.4 .402 -56.9 ! 12.1 2000 .524 167.1 2.847 71.7 .090 46.6 .380 -58.8 ! 11.2 2200 .540 159.7 2.610 68.2 .094 47.7 .360 -63.5 ! 10.4 2400 .558 154.5 2.372 63.8 .096 50.1 .360 -69.8 ! 9.7 2600 .565 150.3 2.183 60.9 .104 51.9 .380 -74.2 ! 9.1 2800 .559 145.5 2.065 57.2 .109 52.4 .392 -75.7 ! 8.7 3000 .565 139.3 1.918 54.1 .113 54.8 .386 -77.1 ! 8.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 0.90 .396 29.0 .240 900 1.10 .334 50.0 .260 1000 1.15 .355 55.0 .260 2000 1.85 .275 130.0 .160