! Filename: BFG520C.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .668 -15.5 23.878 170.3 .007 81.8 .977 -7.2 ! 43.5 100 .648 -38.0 22.433 157.3 .017 73.4 .926 -17.5 ! 37.9 200 .608 -69.8 19.090 139.8 .029 61.1 .801 -30.4 ! 32.1 300 .578 -94.6 15.944 126.9 .037 53.9 .684 -38.7 ! 28.6 400 .559 -112.5 13.292 117.8 .042 50.3 .592 -43.8 ! 26.0 500 .548 -126.0 11.320 110.9 .045 47.5 .524 -46.9 ! 24.0 600 .538 -136.3 9.809 105.5 .049 46.9 .473 -48.6 ! 22.4 700 .530 -144.3 8.626 101.0 .051 47.1 .434 -49.7 ! 21.1 800 .521 -151.7 7.669 97.2 .054 47.8 .405 -50.4 ! 19.8 900 .513 -158.5 6.874 93.9 .056 49.0 .380 -51.1 ! 18.7 1000 .507 -164.4 6.235 91.1 .059 50.2 .360 -51.9 ! 17.8 1200 .509 -174.9 5.249 85.9 .064 51.5 .332 -54.1 ! 16.2 1400 .517 177.1 4.552 80.9 .069 53.0 .320 -56.9 ! 15.0 1600 .517 170.7 3.987 76.8 .075 56.2 .316 -58.3 ! 13.8 1800 .513 163.7 3.566 73.2 .082 57.1 .308 -58.9 ! 12.8 2000 .514 156.4 3.228 70.0 .087 59.0 .289 -60.4 ! 11.9 2200 .534 150.2 2.952 66.8 .094 59.6 .270 -65.9 ! 11.2 2400 .553 146.2 2.680 63.2 .098 61.3 .273 -73.3 ! 10.5 2600 .559 143.0 2.469 60.5 .108 61.9 .294 -78.0 ! 9.9 2800 .551 138.8 2.324 57.2 .115 61.5 .308 -79.1 ! 9.3 3000 .557 132.8 2.162 54.2 .121 62.8 .302 -80.1 ! 8.7 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .260 27.0 .220 900 1.25 .231 54.0 .220 1000 1.30 .240 58.0 .240 2000 1.90 .245 148.0 .140