! Filename: BFG520D.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=15mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .570 -20.7 30.262 168.2 .007 80.6 .964 -9.0 ! 42.8 100 .557 -49.3 27.641 152.7 .015 71.7 .890 -21.4 ! 37.3 200 .535 -86.5 22.173 133.7 .026 58.7 .731 -35.3 ! 31.7 300 .527 -111.9 17.699 120.8 .032 52.8 .601 -43.0 ! 28.3 400 .522 -128.6 14.354 112.3 .036 50.8 .511 -47.1 ! 25.8 500 .523 -140.5 12.018 106.0 .039 49.8 .449 -49.3 ! 24.0 600 .519 -149.3 10.302 101.2 .042 50.4 .404 -50.3 ! 22.4 700 .516 -156.1 8.995 97.2 .045 51.4 .372 -50.8 ! 21.1 800 .511 -162.5 7.959 93.8 .048 52.8 .347 -51.0 ! 19.9 900 .507 -168.4 7.116 90.8 .050 54.8 .327 -51.4 ! 18.8 1000 .504 -173.5 6.441 88.4 .054 56.2 .311 -52.0 ! 17.9 1200 .510 177.4 5.404 83.7 .060 57.9 .289 -54.2 ! 16.3 1400 .518 170.7 4.671 79.1 .066 59.6 .280 -57.0 ! 15.1 1600 .519 165.2 4.085 75.2 .073 62.1 .279 -58.4 ! 13.9 1800 .516 158.6 3.653 71.8 .081 62.6 .274 -58.9 ! 12.9 2000 .520 151.8 3.308 68.7 .087 64.3 .255 -60.3 ! 12.1 2200 .541 146.3 3.024 65.8 .094 64.3 .238 -66.3 ! 11.4 2400 .560 142.7 2.747 62.4 .100 65.9 .242 -74.5 ! 10.7 2600 .564 139.8 2.528 59.8 .110 66.1 .264 -79.5 ! 10.0 2800 .557 135.8 2.377 56.5 .118 65.0 .278 -80.4 ! 9.5 3000 .562 130.1 2.212 53.7 .124 66.2 .273 -81.2 ! 8.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.30 .161 31.0 .210 900 1.45 .155 63.0 .200 1000 1.50 .160 67.0 .230 2000 2.05 .230 165.0 .140