! Filename: BFG520E.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .503 -25.2 34.613 166.5 .006 78.4 .950 -10.3 ! 42.1 100 .501 -59.1 30.839 149.3 .014 68.8 .858 -23.8 ! 36.8 200 .501 -98.9 23.669 129.5 .023 57.2 .679 -37.9 ! 31.4 300 .508 -123.2 18.370 117.0 .028 53.0 .547 -44.6 ! 28.1 400 .513 -138.4 14.678 109.0 .032 52.7 .463 -47.8 ! 25.7 500 .516 -148.9 12.176 103.2 .035 52.1 .406 -49.3 ! 23.8 600 .517 -156.7 10.381 98.7 .039 53.2 .368 -49.6 ! 22.3 700 .515 -162.8 9.027 95.0 .041 54.8 .340 -49.8 ! 21.0 800 .512 -168.5 7.974 91.8 .044 56.8 .319 -49.7 ! 19.8 900 .509 -173.8 7.115 89.0 .048 59.0 .303 -49.8 ! 18.8 1000 .508 -178.5 6.434 86.7 .051 59.8 .289 -50.4 ! 17.8 1200 .516 173.3 5.390 82.2 .058 62.2 .270 -52.6 ! 16.3 1400 .525 167.2 4.652 77.9 .064 63.3 .264 -55.5 ! 15.1 1600 .525 162.0 4.064 74.1 .072 65.7 .264 -57.0 ! 13.9 1800 .523 155.7 3.634 70.8 .080 65.8 .261 -57.4 ! 12.9 2000 .528 149.4 3.289 67.8 .087 67.1 .244 -59.1 ! 12.0 2200 .550 144.1 3.006 64.9 .095 67.2 .228 -65.1 ! 11.4 2400 .566 140.9 2.729 61.6 .101 68.4 .232 -73.7 ! 10.6 2600 .570 138.0 2.511 59.0 .111 68.4 .254 -79.0 ! 10.0 2800 .564 134.1 2.359 55.8 .119 67.2 .270 -80.0 ! 9.4 3000 .570 128.4 2.196 53.0 .125 67.9 .265 -80.8 ! 8.8 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.45 .103 38.0 .210 900 1.60 .104 84.0 .220 1000 1.65 .118 84.0 .240 2000 2.20 .231 -177.0 .160