! Filename: BFG520F.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=3V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .405 -37.6 38.295 163.1 .007 75.3 .907 -12.4 ! 40.0 100 .445 -80.9 32.269 142.8 .013 64.8 .781 -27.2 ! 35.2 200 .494 -120.9 22.824 122.3 .021 54.9 .583 -39.4 ! 30.2 300 .523 -141.4 16.960 110.8 .024 52.4 .465 -43.3 ! 27.0 400 .534 -153.3 13.272 103.6 .027 54.0 .399 -44.2 ! 24.7 500 .541 -161.4 10.877 98.4 .031 55.0 .357 -44.3 ! 22.8 600 .544 -167.4 9.206 94.4 .034 57.2 .331 -43.7 ! 21.3 700 .542 -172.3 7.970 91.1 .037 59.0 .314 -43.5 ! 20.0 800 .541 -177.1 7.019 88.2 .041 61.1 .300 -43.2 ! 18.8 900 .541 178.5 6.255 85.6 .044 63.2 .290 -43.4 ! 17.8 1000 .541 174.6 5.650 83.4 .048 64.8 .280 -44.1 ! 16.9 1200 .551 167.7 4.721 79.1 .055 66.4 .269 -46.6 ! 15.4 1400 .558 162.5 4.070 74.9 .062 67.7 .266 -50.1 ! 14.1 1600 .558 157.8 3.553 71.2 .070 69.7 .270 -52.3 ! 13.0 1800 .555 152.0 3.172 67.8 .079 69.5 .270 -53.4 ! 12.0 2000 .564 146.1 2.871 64.8 .086 70.9 .256 -55.5 ! 11.1 2200 .584 141.4 2.622 61.9 .094 71.0 .241 -61.8 ! 10.4 2400 .602 138.4 2.383 58.5 .100 72.0 .245 -70.4 ! 9.8 2600 .602 135.8 2.189 56.0 .111 71.6 .269 -76.2 ! 9.1 2800 .595 131.8 2.055 52.6 .119 69.8 .285 -77.6 ! 8.5 3000 .602 126.5 1.912 49.8 .126 70.8 .281 -78.9 ! 7.9