! Filename: BFG520G.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=2mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .910 -6.1 6.548 175.5 .008 84.5 .994 -2.6 ! 43.5 100 .903 -15.2 6.463 169.3 .019 81.8 .987 -6.5 ! 39.6 200 .881 -30.0 6.260 159.5 .037 73.5 .963 -12.6 ! 33.8 300 .853 -44.4 6.009 150.0 .053 66.4 .929 -18.1 ! 29.8 400 .824 -57.5 5.629 141.9 .066 60.2 .890 -22.8 ! 26.7 500 .797 -69.6 5.286 134.6 .076 54.4 .850 -26.9 ! 24.4 600 .768 -80.4 4.922 128.0 .085 49.7 .811 -30.3 ! 22.4 700 .745 -89.9 4.589 122.3 .092 45.7 .774 -33.1 ! 20.7 800 .714 -98.9 4.268 116.6 .097 42.3 .742 -35.5 ! 19.2 900 .684 -107.1 3.941 111.4 .100 39.5 .711 -37.6 ! 17.7 1000 .661 -115.0 3.672 107.1 .103 37.2 .684 -39.6 ! 16.5 1200 .623 -130.0 3.213 98.9 .107 33.3 .641 -43.4 ! 14.6 1400 .609 -143.0 2.888 91.3 .109 30.1 .617 -47.0 ! 13.3 1600 .601 -153.4 2.576 85.0 .109 29.7 .602 -49.6 ! 12.1 1800 .585 -162.9 2.326 80.2 .110 29.2 .585 -51.7 ! 11.0 2000 .570 -172.4 2.111 75.5 .108 28.8 .559 -54.3 ! 9.8 2200 .574 178.1 1.944 71.0 .107 28.8 .538 -58.7 ! 9.0 2400 .589 170.7 1.781 65.2 .103 29.7 .537 -64.0 ! 8.3 2600 .597 164.7 1.640 61.8 .106 31.9 .553 -68.2 ! 7.8 2800 .594 158.8 1.567 57.8 .106 33.1 .564 -70.4 ! 7.5 3000 .595 151.9 1.448 54.0 .104 36.6 .558 -72.4 ! 6.7