! Filename: BFG520H.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .816 -9.6 14.372 173.3 .007 84.3 .987 -4.5 ! 43.7 100 .802 -23.7 13.946 164.2 .018 78.1 .966 -11.1 ! 39.1 200 .761 -45.9 12.883 150.6 .033 67.3 .901 -20.8 ! 33.2 300 .716 -65.9 11.658 138.8 .045 59.2 .824 -28.3 ! 29.4 400 .676 -82.4 10.313 129.5 .053 53.4 .750 -34.0 ! 26.5 500 .647 -96.6 9.188 121.9 .059 48.8 .686 -38.2 ! 24.4 600 .621 -108.1 8.202 115.5 .064 45.8 .632 -41.1 ! 22.6 700 .601 -117.8 7.379 110.3 .067 43.2 .587 -43.1 ! 21.1 800 .577 -126.6 6.665 105.5 .070 42.3 .552 -44.7 ! 19.8 900 .557 -134.5 6.028 101.3 .072 41.6 .519 -46.0 ! 18.6 1000 .542 -141.8 5.513 97.9 .074 41.4 .493 -47.3 ! 17.6 1200 .527 -155.4 4.695 91.4 .077 41.0 .455 -50.1 ! 15.9 1400 .527 -166.0 4.116 85.4 .080 41.1 .435 -53.0 ! 14.6 1600 .525 -174.4 3.623 80.5 .083 43.3 .425 -54.6 ! 13.4 1800 .516 177.5 3.250 76.5 .088 44.6 .412 -55.8 ! 12.4 2000 .512 169.1 2.941 72.8 .089 46.6 .390 -57.6 ! 11.4 2200 .526 161.4 2.695 69.2 .093 47.4 .370 -62.1 ! 10.7 2400 .546 155.8 2.454 64.8 .096 49.9 .370 -68.0 ! 10.0 2600 .553 151.7 2.259 61.9 .103 51.8 .387 -72.5 ! 9.4 2800 .548 146.7 2.138 58.3 .108 52.2 .400 -74.2 ! 8.9 3000 .552 140.3 1.982 55.1 .111 54.5 .395 -75.4 ! 8.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 0.90 .439 29.0 .270 900 1.10 .395 49.0 .280 1000 1.15 .400 53.0 .290 2000 1.85 .312 126.0 .170