! Filename: BFG520I.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .711 -14.1 23.473 170.8 .007 82.3 .974 -6.8 ! 43.5 100 .690 -34.5 22.218 158.5 .016 74.0 .931 -16.3 ! 38.5 200 .640 -64.3 19.183 141.5 .029 62.4 .816 -28.8 ! 32.7 300 .597 -88.3 16.207 128.8 .037 54.2 .703 -37.1 ! 29.1 400 .569 -106.1 13.627 119.5 .042 50.9 .613 -42.4 ! 26.4 500 .553 -119.9 11.673 112.5 .046 48.6 .544 -45.7 ! 24.5 600 .538 -130.7 10.152 107.0 .050 47.2 .493 -47.6 ! 22.8 700 .526 -139.2 8.947 102.5 .052 47.1 .453 -48.8 ! 21.4 800 .514 -146.7 7.968 98.6 .055 47.9 .422 -49.5 ! 20.2 900 .503 -154.1 7.148 95.1 .057 48.8 .396 -50.2 ! 19.1 1000 .495 -160.2 6.488 92.4 .059 49.7 .374 -51.1 ! 18.1 1200 .494 -171.7 5.468 87.0 .065 51.3 .344 -53.4 ! 16.5 1400 .500 -131.8 4.748 82.0 .069 52.5 .331 -56.1 ! 15.3 1600 .500 173.3 4.159 77.8 .075 55.2 .326 -57.3 ! 14.1 1800 .494 166.0 3.722 74.3 .082 56.4 .317 -57.9 ! 13.1 2000 .496 158.4 3.368 71.0 .087 58.2 .297 -59.5 ! 12.2 2200 .515 151.9 3.080 67.9 .093 59.0 .279 -64.4 ! 11.5 2400 .535 147.6 2.798 64.2 .097 60.7 .280 -71.4 ! 10.8 2600 .540 144.2 2.579 61.6 .107 61.3 .298 -76.3 ! 10.1 2800 .534 139.8 2.428 58.2 .114 60.9 .313 -77.7 ! 9.6 3000 .541 133.9 2.259 55.3 .120 62.3 .309 -78.3 ! 9.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.10 .330 27.0 .250 900 1.25 .294 48.0 .260 1000 1.30 .298 52.0 .270 2000 1.90 .242 134.0 .160