! Filename: BFG520J.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=15mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .642 -17.7 29.807 168.9 .007 80.7 .964 -8.4 ! 43.3 100 .620 -43.0 27.554 154.5 .015 71.9 .900 -19.7 ! 38.1 200 .573 -77.3 22.604 135.9 .026 60.1 .753 -33.4 ! 32.4 300 .544 -102.6 18.314 123.1 .032 53.2 .627 -41.5 ! 28.9 400 .526 -120.0 14.988 114.4 .037 51.6 .536 -46.0 ! 26.4 500 .519 -132.7 12.629 108.0 .040 50.0 .471 -48.6 ! 24.5 600 .510 -142.4 10.858 103.0 .043 50.0 .425 -49.9 ! 22.9 700 .503 -149.9 9.497 98.9 .046 50.9 .390 -50.4 ! 21.5 800 .495 -156.9 8.418 95.3 .049 52.3 .364 -50.7 ! 20.3 900 .488 -163.2 7.526 92.3 .052 54.1 .341 -51.1 ! 19.2 1000 .484 -168.8 6.819 89.8 .055 55.5 .323 -51.7 ! 18.3 1200 .487 -178.8 5.725 85.0 .061 57.1 .298 -53.9 ! 16.7 1400 .496 173.9 4.955 80.4 .066 58.6 .289 -56.6 ! 15.5 1600 .495 167.9 4.335 76.5 .073 61.1 .286 -57.8 ! 14.3 1800 .491 160.9 3.877 73.1 .082 61.6 .279 -58.0 ! 13.3 2000 .495 153.8 3.507 70.1 .088 63.2 .260 -59.6 ! 12.4 2200 .515 147.8 3.205 67.1 .094 63.3 .244 -65.0 ! 11.7 2400 .535 144.1 2.913 63.7 .099 64.8 .245 -72.9 ! 11.0 2600 .540 141.1 2.684 61.1 .110 64.9 .266 -78.1 ! 10.4 2800 .533 136.9 2.522 57.9 .117 64.2 .281 -79.1 ! 9.8 3000 .539 131.1 2.348 55.1 .123 65.2 .276 -79.5 ! 9.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.30 .256 27.0 .250 900 1.45 .228 52.0 .250 1000 1.50 .233 57.0 .280 2000 2.05 .215 147.0 .170