! Filename: BFG520K.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .592 -20.9 34.283 167.4 .007 78.3 .953 -9.5 ! 43.0 100 .572 -49.9 31.035 151.5 .014 70.8 .874 -22.2 ! 37.8 200 .536 -87.3 24.483 132.1 .024 59.1 .706 -36.1 ! 32.2 300 .518 -112.5 19.296 119.4 .030 53.3 .576 -43.6 ! 28.8 400 .508 -129.0 15.549 111.2 .033 52.2 .488 -47.4 ! 26.3 500 .506 -140.8 12.978 105.2 .036 51.5 .428 -49.4 ! 24.4 600 .500 -149.6 11.093 100.5 .040 52.5 .387 -50.1 ! 22.9 700 .496 -156.3 9.666 96.7 .042 53.6 .356 -50.3 ! 21.5 800 .490 -162.7 8.549 93.4 .045 55.7 .333 -50.3 ! 20.3 900 .485 -168.6 7.631 90.6 .049 57.7 .313 -50.5 ! 19.3 1000 .482 -173.7 6.909 88.2 .052 58.5 .298 -50.9 ! 18.3 1200 .488 177.1 5.790 83.6 .059 60.8 .276 -53.2 ! 16.8 1400 .496 170.4 5.002 79.3 .065 61.9 .269 -56.0 ! 15.5 1600 .497 164.8 4.374 75.5 .072 64.3 .268 -57.0 ! 14.4 1800 .493 158.1 3.910 72.2 .081 64.6 .263 -57.2 ! 13.4 2000 .496 151.4 3.537 69.3 .088 66.0 .245 -58.9 ! 12.5 2200 .519 145.7 3.233 66.4 .095 65.7 .229 -64.6 ! 11.8 2400 .539 142.3 2.936 63.1 .101 67.1 .231 -72.8 ! 11.1 2600 .543 139.4 2.705 60.6 .111 67.1 .252 -78.3 ! 10.4 2800 .535 135.4 2.542 57.5 .118 66.0 .267 -79.3 ! 9.9 3000 .541 129.7 2.367 54.6 .125 66.9 .263 -79.7 ! 9.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.45 .204 28.0 .250 900 1.60 .183 56.0 .260 1000 1.65 .190 61.0 .270 2000 2.20 .216 156.0 .170