! Filename: BFG520L.S2P Version: 2.1 ! Philips part #: BFG520 Date: Feb 1992 ! Bias condition: Vce=6V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .532 -26.6 39.491 165.1 .006 76.9 .932 -11.1 ! 42.2 100 .520 -61.8 34.496 146.9 .014 67.5 .828 -25.0 ! 37.1 200 .505 -101.9 25.639 126.7 .022 56.6 .638 -38.4 ! 31.7 300 .502 -126.0 19.503 114.5 .026 53.0 .511 -44.1 ! 28.4 400 .502 -140.6 15.434 107.0 .030 53.5 .433 -46.4 ! 25.9 500 .504 -150.7 12.756 101.5 .033 54.3 .383 -47.2 ! 24.1 600 .501 -158.4 10.828 97.2 .036 55.9 .350 -47.2 ! 22.5 700 .498 -164.2 9.398 93.8 .039 57.7 .326 -46.9 ! 21.2 800 .495 -169.8 8.287 90.7 .042 59.8 .309 -46.5 ! 20.0 900 .492 -175.0 7.386 88.1 .046 61.4 .294 -46.5 ! 19.0 1000 .491 -179.7 6.680 85.9 .050 62.7 .281 -47.0 ! 18.1 1200 .499 172.3 5.587 81.6 .057 64.3 .266 -49.2 ! 16.5 1400 .507 166.4 4.820 77.4 .064 65.5 .261 -52.3 ! 15.3 1600 .508 161.2 4.210 73.7 .071 67.8 .263 -53.7 ! 14.1 1800 .504 155.0 3.763 70.5 .080 67.7 .260 -54.2 ! 13.1 2000 .511 148.6 3.403 67.6 .087 68.8 .244 -55.9 ! 12.2 2200 .532 143.3 3.110 64.8 .095 68.7 .229 -61.7 ! 11.5 2400 .551 140.2 2.826 61.5 .100 69.8 .231 -70.1 ! 10.8 2600 .554 137.6 2.602 59.0 .111 69.6 .252 -75.9 ! 10.2 2800 .546 133.5 2.442 55.9 .119 68.1 .269 -77.2 ! 9.6 3000 .554 128.0 2.274 53.1 .125 68.9 .266 -77.8 ! 9.0