! Filename: BFG520WA.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=3.0V, Ic=2.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .903 -6.6 6.675 175.1 .009 85.5 .997 -2.8 ! 46.1 100 .892 -16.3 6.576 168.0 .022 81.5 .987 -7.2 ! 39.1 200 .863 -32.0 6.281 157.3 .042 72.5 .952 -13.7 ! 32.2 300 .824 -47.0 5.957 147.4 .059 65.8 .909 -19.2 ! 28.0 400 .783 -60.3 5.509 138.6 .073 59.9 .862 -23.9 ! 24.8 500 .748 -72.4 5.083 131.3 .083 55.1 .815 -27.6 ! 22.4 600 .712 -83.0 4.689 124.8 .092 51.1 .770 -30.5 ! 20.4 700 .682 -92.4 4.328 119.0 .097 48.1 .730 -32.8 ! 18.7 800 .648 -100.8 3.991 113.8 .102 46.1 .698 -34.6 ! 17.3 900 .615 -108.9 3.670 108.9 .105 44.5 .667 -36.3 ! 15.9 1000 .590 -116.2 3.396 104.9 .108 43.5 .641 -37.8 ! 14.8 1200 .552 -130.5 2.959 97.4 .112 42.6 .599 -40.6 ! 12.9 1400 .535 -142.4 2.651 90.6 .115 42.1 .575 -43.4 ! 11.7 1600 .525 -152.0 2.363 85.0 .116 44.2 .563 -45.4 ! 10.5 1800 .508 -160.9 2.137 80.8 .121 45.7 .547 -47.0 ! 9.4 2000 .495 -169.9 1.950 76.6 .122 48.2 .523 -49.1 ! 8.4 2200 .496 -178.6 1.804 72.8 .127 50.6 .500 -52.9 ! 7.6 2400 .509 174.7 1.662 67.9 .130 54.8 .497 -58.2 ! 6.9 2600 .516 169.3 1.540 65.1 .139 58.2 .509 -62.3 ! 6.4 2800 .511 164.1 1.477 61.7 .144 60.3 .520 -64.2 ! 6.1 3000 .512 157.4 1.378 58.6 .153 63.4 .511 -66.1 ! 5.4