! Filename: BFG520WB.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=3.0V, Ic=5.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .797 -10.6 14.501 172.4 .009 84.1 .988 -5.1 ! 43.8 100 .774 -25.9 13.946 161.9 .021 77.0 .958 -12.5 ! 37.7 200 .715 -49.1 12.528 146.8 .036 67.2 .873 -22.4 ! 31.3 300 .652 -69.4 11.021 134.5 .048 59.9 .781 -29.6 ! 27.3 400 .601 -85.9 9.533 125.1 .057 55.7 .699 -34.4 ! 24.4 500 .563 -99.5 8.328 117.8 .063 52.9 .633 -37.4 ! 22.3 600 .532 -110.5 7.348 111.9 .068 51.6 .580 -39.1 ! 20.5 700 .509 -119.7 6.546 107.1 .072 51.2 .539 -40.2 ! 19.1 800 .484 -127.9 5.873 102.8 .075 51.8 .507 -41.0 ! 17.8 900 .465 -135.5 5.297 99.1 .079 52.5 .479 -41.5 ! 16.7 1000 .449 -142.2 4.828 96.1 .083 53.5 .457 -42.2 ! 15.7 1200 .434 -154.8 4.102 90.4 .091 55.1 .424 -43.7 ! 14.0 1400 .431 -164.8 3.592 85.2 .097 57.3 .406 -45.7 ! 12.8 1600 .427 -172.2 3.167 80.9 .105 60.3 .398 -46.9 ! 11.6 1800 .419 -179.9 2.847 77.4 .115 61.4 .388 -47.5 ! 10.6 2000 .414 172.1 2.588 74.1 .123 63.6 .368 -48.6 ! 9.7 2200 .426 164.8 2.383 71.1 .134 64.7 .346 -52.2 ! 9.0 2400 .442 160.1 2.183 67.3 .143 67.1 .342 -58.0 ! 8.3 2600 .448 156.3 2.023 64.9 .157 68.5 .355 -62.5 ! 7.7 2800 .441 152.1 1.922 61.9 .167 68.8 .366 -64.0 ! 7.2 3000 .445 146.1 1.798 59.3 .178 70.0 .359 -65.1 ! 6.7