! Filename: BFG520WC.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=3.0V, Ic=10.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .665 -15.8 23.791 169.1 .008 81.9 .974 -7.7 ! 43.0 100 .630 -38.4 22.004 154.8 .018 73.7 .911 -18.3 ! 36.7 200 .559 -69.6 18.103 136.4 .031 63.3 .767 -30.5 ! 30.6 300 .504 -93.6 14.717 123.6 .039 58.6 .644 -37.3 ! 27.0 400 .470 -110.9 12.067 115.0 .045 57.4 .554 -40.7 ! 24.3 500 .449 -124.0 10.169 108.7 .049 56.9 .492 -42.3 ! 22.3 600 .432 -133.9 8.753 103.8 .055 57.7 .446 -42.6 ! 20.7 700 .420 -141.6 7.664 99.7 .059 59.2 .413 -42.6 ! 19.3 800 .408 -148.7 6.797 96.4 .064 60.6 .389 -42.4 ! 18.1 900 .399 -155.4 6.087 93.4 .068 62.3 .368 -42.4 ! 17.1 1000 .391 -161.2 5.518 91.0 .074 63.7 .351 -42.4 ! 16.1 1200 .390 -171.6 4.648 86.4 .084 65.5 .327 -43.4 ! 14.6 1400 .394 -179.2 4.037 82.1 .094 67.1 .316 -45.3 ! 13.3 1600 .394 174.8 3.547 78.5 .106 69.5 .312 -46.2 ! 12.2 1800 .389 168.1 3.182 75.4 .118 69.8 .306 -46.3 ! 11.2 2000 .388 160.8 2.891 72.6 .129 70.8 .288 -46.8 ! 10.3 2200 .404 154.7 2.655 69.9 .142 70.9 .267 -50.6 ! 9.6 2400 .421 151.3 2.429 66.8 .153 72.2 .263 -57.4 ! 8.9 2600 .426 148.6 2.252 64.6 .168 72.6 .276 -62.4 ! 8.3 2800 .418 145.0 2.129 61.8 .180 72.2 .288 -63.8 ! 7.8 3000 .423 139.1 1.994 59.3 .191 72.4 .282 -64.4 ! 7.2