! Filename: BFG520WD.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=3.0V, Ic=15.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .565 -20.8 30.092 166.7 .008 80.8 .959 -9.6 ! 42.2 100 .531 -49.3 26.873 149.8 .016 72.6 .869 -22.2 ! 36.1 200 .472 -85.7 20.708 130.2 .028 62.4 .692 -34.8 ! 30.2 300 .439 -110.5 16.102 117.7 .034 59.5 .562 -40.3 ! 26.7 400 .421 -126.9 12.879 109.9 .040 60.0 .479 -42.4 ! 24.2 500 .413 -138.6 10.695 104.2 .045 60.8 .424 -43.0 ! 22.3 600 .404 -147.1 9.123 99.9 .050 62.5 .386 -42.7 ! 20.7 700 .398 -153.7 7.942 96.3 .055 64.0 .360 -42.1 ! 19.4 800 .391 -159.9 7.017 93.3 .061 65.6 .340 -41.5 ! 18.2 900 .386 -165.7 6.272 90.7 .065 67.6 .324 -41.1 ! 17.1 1000 .382 -170.8 5.677 88.6 .072 68.7 .310 -41.0 ! 16.2 1200 .385 -179.7 4.769 84.5 .083 70.1 .291 -42.0 ! 14.6 1400 .390 174.0 4.130 80.5 .094 71.5 .283 -43.9 ! 13.4 1600 .391 169.0 3.625 77.1 .107 73.1 .282 -45.0 ! 12.3 1800 .387 162.6 3.251 74.2 .119 73.0 .277 -45.1 ! 11.3 2000 .389 155.8 2.954 71.5 .131 73.6 .260 -45.3 ! 10.4 2200 .406 150.5 2.712 69.0 .144 73.2 .240 -49.4 ! 9.7 2400 .424 147.5 2.482 66.1 .157 74.3 .236 -56.7 ! 9.0 2600 .427 145.2 2.299 63.9 .172 74.4 .249 -62.2 ! 8.4 2800 .419 141.8 2.172 61.2 .184 73.5 .261 -63.5 ! 7.9 3000 .423 136.2 2.034 58.9 .196 73.7 .256 -64.0 ! 7.3