! Filename: BFG520WE.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=3.0V, Ic=20.0mA ! IN LINE PINNING: same data as with cross emitter pinning. # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .497 -25.1 34.360 164.8 .007 78.9 .944 -11.0 ! 41.6 100 .469 -58.7 29.784 146.1 .015 70.3 .833 -24.5 ! 35.7 200 .429 -97.9 21.908 126.1 .025 62.2 .640 -36.7 ! 30.0 300 .413 -121.9 16.600 114.2 .031 61.2 .513 -41.0 ! 26.5 400 .406 -136.9 13.110 106.9 .037 62.9 .437 -42.2 ! 24.1 500 .402 -147.3 10.804 101.7 .042 63.8 .388 -42.1 ! 22.1 600 .399 -154.8 9.176 97.7 .048 65.3 .357 -41.2 ! 20.6 700 .394 -160.7 7.962 94.4 .052 67.4 .335 -40.4 ! 19.3 800 .390 -166.2 7.026 91.6 .058 69.1 .318 -39.6 ! 18.1 900 .386 -171.4 6.270 89.1 .065 70.7 .305 -39.1 ! 17.1 1000 .384 -176.1 5.671 87.1 .070 71.4 .294 -39.1 ! 16.2 1200 .389 175.9 4.759 83.2 .083 73.0 .277 -40.1 ! 14.6 1400 .396 170.3 4.117 79.4 .094 73.8 .271 -42.2 ! 13.4 1600 .396 165.6 3.610 76.1 .107 75.2 .270 -43.4 ! 12.2 1800 .393 159.5 3.238 73.3 .119 74.8 .268 -43.4 ! 11.3 2000 .396 153.3 2.941 70.7 .132 75.1 .252 -44.0 ! 10.4 2200 .414 148.2 2.700 68.2 .146 74.7 .233 -48.0 ! 9.7 2400 .429 145.6 2.469 65.4 .158 75.5 .228 -55.6 ! 9.0 2600 .433 143.3 2.287 63.2 .174 75.5 .242 -61.4 ! 8.3 2800 .426 139.9 2.159 60.6 .186 74.6 .255 -62.9 ! 7.8 3000 .431 134.4 2.023 58.3 .197 74.5 .250 -63.4 ! 7.3