! Filename: BFG520WF.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=3.0V, Ic=30.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .395 -37.1 37.912 161.3 .008 76.0 .899 -13.1 ! 39.5 100 .404 -80.3 30.923 139.8 .014 67.5 .755 -27.5 ! 34.2 200 .415 -120.6 21.049 119.5 .023 61.6 .553 -37.2 ! 28.9 300 .426 -141.0 15.378 108.8 .027 62.5 .445 -38.8 ! 25.6 400 .429 -152.7 11.947 102.2 .033 65.5 .388 -38.2 ! 23.1 500 .432 -160.5 9.754 97.5 .039 67.0 .353 -37.2 ! 21.3 600 .432 -166.2 8.240 94.0 .044 69.2 .332 -35.9 ! 19.7 700 .429 -170.8 7.128 91.0 .050 70.8 .318 -35.2 ! 18.4 800 .427 -175.4 6.276 88.4 .056 72.3 .307 -34.5 ! 17.3 900 .426 -179.6 5.597 86.1 .062 73.8 .299 -34.3 ! 16.2 1000 .425 176.6 5.059 84.2 .068 74.8 .290 -34.5 ! 15.3 1200 .433 170.1 4.238 80.4 .080 75.8 .280 -36.2 ! 13.8 1400 .439 165.4 3.665 76.7 .093 76.6 .275 -38.9 ! 12.6 1600 .439 161.2 3.213 73.5 .106 77.7 .278 -40.8 ! 11.4 1800 .435 155.7 2.880 70.5 .119 77.1 .277 -41.6 ! 10.4 2000 .442 150.0 2.617 67.9 .132 77.5 .263 -42.7 ! 9.6 2200 .459 145.6 2.402 65.4 .146 77.1 .245 -47.3 ! 8.9 2400 .476 143.2 2.201 62.5 .158 77.8 .241 -55.1 ! 8.2 2600 .476 141.1 2.036 60.4 .175 77.6 .256 -61.3 ! 7.6 2800 .468 137.7 1.922 57.6 .187 76.4 .269 -63.0 ! 7.1 3000 .474 132.6 1.801 55.3 .199 76.4 .264 -64.0 ! 6.5