! Filename: BFG520WG.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=6.0V, Ic=2.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .910 -6.3 6.545 175.2 .009 84.6 .994 -2.7 ! 43.2 100 .900 -15.6 6.446 168.5 .021 81.7 .985 -6.7 ! 38.7 200 .871 -30.7 6.201 158.1 .040 73.5 .956 -12.9 ! 32.7 300 .833 -45.1 5.894 148.2 .057 66.6 .915 -18.3 ! 28.4 400 .794 -58.2 5.467 139.9 .070 61.0 .870 -22.8 ! 25.2 500 .758 -70.0 5.083 132.5 .080 55.9 .825 -26.5 ! 22.8 600 .721 -80.5 4.693 126.0 .089 52.1 .783 -29.4 ! 20.7 700 .691 -89.7 4.344 120.4 .096 49.1 .744 -31.7 ! 19.1 800 .655 -98.2 4.016 115.0 .100 46.8 .711 -33.6 ! 17.6 900 .623 -105.9 3.693 110.1 .103 45.2 .681 -35.2 ! 16.2 1000 .597 -113.4 3.430 106.1 .106 44.1 .654 -36.7 ! 15.0 1200 .554 -127.6 2.991 98.6 .110 42.9 .612 -39.6 ! 13.1 1400 .535 -139.9 2.682 91.7 .113 42.3 .589 -42.4 ! 11.9 1600 .524 -149.7 2.396 86.0 .115 44.5 .575 -44.4 ! 10.7 1800 .507 -158.7 2.169 81.8 .119 46.2 .559 -45.9 ! 9.6 2000 .490 -167.7 1.976 77.7 .121 48.4 .534 -47.9 ! 8.6 2200 .491 -176.8 1.829 73.8 .125 51.0 .512 -51.7 ! 7.8 2400 .504 176.3 1.688 68.8 .127 54.9 .509 -56.7 ! 7.1 2600 .510 170.6 1.566 66.0 .136 58.2 .521 -60.8 ! 6.6 2800 .504 165.3 1.502 62.7 .142 60.5 .530 -62.8 ! 6.2 3000 .505 158.7 1.401 59.6 .150 64.0 .524 -64.6 ! 5.6