! Filename: BFG520WH.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=6.0V, Ic=5.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .815 -9.9 14.350 172.6 .008 84.3 .986 -4.8 ! 43.4 100 .794 -24.3 13.829 162.6 .020 78.0 .959 -11.7 ! 38.1 200 .734 -46.6 12.533 147.9 .036 67.8 .880 -21.4 ! 31.8 300 .669 -66.2 11.099 135.7 .048 60.8 .792 -28.3 ! 27.8 400 .613 -82.1 9.649 126.5 .056 56.6 .713 -33.1 ! 24.8 500 .572 -95.7 8.480 119.2 .062 53.8 .648 -36.3 ! 22.7 600 .538 -106.6 7.495 113.2 .067 52.4 .596 -38.2 ! 20.9 700 .512 -115.7 6.695 108.3 .071 51.5 .553 -39.3 ! 19.4 800 .484 -124.0 6.017 104.0 .075 52.0 .522 -40.1 ! 18.1 900 .462 -131.5 5.427 100.2 .079 52.6 .492 -40.6 ! 16.9 1000 .445 -138.5 4.954 97.1 .082 53.6 .469 -41.2 ! 15.9 1200 .425 -151.6 4.213 91.4 .089 55.4 .435 -42.8 ! 14.3 1400 .421 -161.8 3.692 86.1 .096 57.1 .418 -44.8 ! 13.0 1600 .417 -169.7 3.258 81.8 .104 60.1 .409 -45.8 ! 11.9 1800 .406 -177.5 2.930 78.3 .114 61.5 .398 -46.4 ! 10.9 2000 .400 174.2 2.661 75.1 .122 63.6 .377 -47.4 ! 9.9 2200 .411 166.6 2.449 72.0 .132 64.6 .356 -50.9 ! 9.2 2400 .428 161.5 2.246 68.3 .142 67.0 .352 -56.3 ! 8.5 2600 .434 157.8 2.082 65.9 .155 68.5 .363 -60.8 ! 7.9 2800 .427 153.3 1.978 62.9 .165 68.8 .374 -62.4 ! 7.5 3000 .431 147.1 1.848 60.2 .175 70.0 .368 -63.4 ! 6.9