! Filename: BFG520WI.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=6.0V, Ic=10.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .708 -14.4 23.393 169.7 .008 82.4 .971 -7.3 ! 42.8 100 .673 -35.0 21.817 156.0 .017 74.3 .916 -17.1 ! 37.3 200 .592 -64.3 18.217 138.0 .031 64.2 .782 -29.1 ! 31.2 300 .525 -87.4 14.967 125.3 .039 58.4 .662 -35.9 ! 27.4 400 .481 -104.4 12.359 116.5 .045 57.5 .573 -39.6 ! 24.7 500 .454 -117.6 10.462 110.0 .050 57.3 .509 -41.3 ! 22.7 600 .432 -128.0 9.030 105.0 .055 57.4 .464 -41.9 ! 21.1 700 .415 -136.1 7.920 101.0 .059 58.7 .429 -42.0 ! 19.7 800 .401 -143.3 7.032 97.5 .064 60.3 .403 -41.7 ! 18.5 900 .388 -150.5 6.300 94.5 .069 61.8 .382 -41.6 ! 17.4 1000 .378 -156.6 5.714 92.1 .073 63.2 .363 -41.8 ! 16.4 1200 .373 -168.0 4.816 87.4 .084 65.1 .337 -42.8 ! 14.8 1400 .413 -123.0 4.173 82.9 .089 67.0 .326 -44.6 ! 13.7 1600 .375 177.7 3.678 79.4 .105 68.8 .322 -45.3 ! 12.4 1800 .368 170.6 3.300 76.4 .117 69.4 .315 -45.3 ! 11.5 2000 .368 162.9 2.997 73.6 .128 70.3 .296 -45.9 ! 10.6 2200 .383 156.5 2.751 70.9 .140 70.6 .277 -49.3 ! 9.8 2400 .401 152.7 2.518 67.7 .150 72.0 .271 -55.5 ! 9.1 2600 .405 149.8 2.335 65.6 .166 72.3 .282 -60.5 ! 8.5 2800 .398 146.0 2.208 62.8 .177 71.9 .294 -62.2 ! 8.0 3000 .404 140.2 2.068 60.4 .189 72.3 .290 -62.5 ! 7.5