! Filename: BFG520WJ.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=6.0V, Ic=15mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .637 -18.0 29.651 167.5 .008 80.9 .960 -9.0 ! 42.8 100 .596 -43.3 26.833 151.5 .016 72.5 .880 -20.6 ! 36.9 200 .513 -76.6 21.130 132.1 .028 63.2 .713 -33.1 ! 30.9 300 .458 -101.0 16.642 119.7 .034 59.4 .585 -39.1 ! 27.3 400 .426 -117.8 13.406 111.6 .041 60.0 .500 -41.6 ! 24.7 500 .409 -130.2 11.187 105.8 .045 60.4 .442 -42.5 ! 22.7 600 .394 -139.6 9.562 101.4 .050 61.7 .403 -42.4 ! 21.1 700 .384 -146.8 8.333 97.7 .055 63.3 .375 -41.8 ! 19.8 800 .373 -153.6 7.371 94.6 .061 64.9 .354 -41.2 ! 18.6 900 .365 -159.9 6.586 92.0 .067 66.7 .335 -40.8 ! 17.5 1000 .360 -165.5 5.965 89.8 .072 68.0 .321 -40.7 ! 16.6 1200 .360 -175.5 5.013 85.6 .083 69.5 .299 -41.5 ! 15.0 1400 .365 177.6 4.345 81.6 .093 70.9 .291 -43.4 ! 13.8 1600 .364 172.0 3.813 78.3 .106 72.5 .288 -44.2 ! 12.6 1800 .359 165.1 3.420 75.4 .119 72.2 .283 -43.9 ! 11.6 2000 .361 157.9 3.104 72.8 .131 72.8 .266 -44.3 ! 10.8 2200 .377 152.0 2.848 70.2 .143 72.6 .248 -47.9 ! 10.0 2400 .395 148.9 2.607 67.3 .155 73.7 .241 -54.7 ! 9.3 2600 .399 146.5 2.417 65.1 .171 73.7 .253 -60.3 ! 8.7 2800 .392 142.8 2.281 62.5 .182 73.2 .266 -61.7 ! 8.2 3000 .397 137.1 2.137 60.2 .193 73.3 .261 -61.8 ! 7.6