! Filename: BFG520WK.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=6.0V, Ic=20.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .586 -21.1 34.050 165.8 .008 78.7 .947 -10.2 ! 42.3 100 .543 -49.9 30.029 148.2 .015 71.8 .850 -23.1 ! 36.6 200 .467 -86.2 22.662 128.3 .026 63.2 .665 -35.3 ! 30.7 300 .424 -110.6 17.385 116.2 .033 60.5 .537 -40.3 ! 27.1 400 .401 -126.8 13.818 108.7 .037 61.9 .457 -42.0 ! 24.6 500 .390 -138.4 11.440 103.3 .042 62.9 .406 -42.3 ! 22.7 600 .380 -146.9 9.732 99.1 .048 64.5 .372 -41.6 ! 21.1 700 .373 -153.4 8.456 95.8 .053 66.2 .347 -40.8 ! 19.8 800 .365 -159.7 7.468 92.9 .058 68.2 .329 -40.0 ! 18.6 900 .359 -165.6 6.664 90.5 .065 69.6 .313 -39.4 ! 17.5 1000 .355 -170.7 6.033 88.4 .070 70.3 .301 -39.2 ! 16.6 1200 .358 -179.8 5.062 84.4 .083 72.0 .282 -40.2 ! 15.0 1400 .363 173.8 4.381 80.7 .094 72.9 .275 -42.1 ! 13.8 1600 .364 168.7 3.844 77.4 .106 74.3 .275 -42.8 ! 12.7 1800 .359 162.1 3.446 74.6 .119 74.0 .271 -42.6 ! 11.7 2000 .360 155.3 3.128 72.1 .132 74.3 .254 -43.1 ! 10.8 2200 .379 149.8 2.870 69.6 .145 73.8 .236 -46.8 ! 10.1 2400 .397 147.0 2.625 66.8 .157 74.7 .230 -53.8 ! 9.4 2600 .401 144.6 2.434 64.7 .173 74.7 .241 -59.7 ! 8.7 2800 .392 141.2 2.297 62.2 .184 73.9 .254 -61.2 ! 8.2 3000 .397 135.6 2.152 59.8 .196 73.9 .250 -61.3 ! 7.7