! Filename: BFG520WL.S2P Version: 4.0 ! Philips part #: BFG520 Date: Jun 1994 ! Bias condition: Vce=6.0V, Ic=30.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .524 -26.6 39.127 163.2 .007 77.4 .925 -11.8 ! 41.6 100 .483 -61.4 33.091 143.5 .015 69.2 .800 -25.6 ! 36.0 200 .426 -100.6 23.511 123.2 .024 62.1 .600 -36.7 ! 30.2 300 .401 -124.3 17.480 111.8 .029 61.9 .481 -39.8 ! 26.8 400 .391 -138.7 13.690 105.0 .035 64.0 .413 -40.1 ! 24.3 500 .386 -148.7 11.247 100.1 .040 65.9 .371 -39.4 ! 22.4 600 .380 -156.2 9.516 96.3 .045 67.8 .345 -38.3 ! 20.8 700 .375 -161.8 8.245 93.3 .051 69.6 .326 -37.3 ! 19.5 800 .370 -167.3 7.265 90.6 .056 71.3 .313 -36.4 ! 18.3 900 .367 -172.4 6.476 88.3 .063 72.4 .302 -35.8 ! 17.3 1000 .364 -177.1 5.859 86.4 .070 73.2 .291 -35.7 ! 16.4 1200 .370 175.0 4.909 82.6 .082 74.2 .278 -36.9 ! 14.8 1400 .376 169.6 4.245 79.0 .094 75.0 .272 -39.2 ! 13.6 1600 .377 164.9 3.722 75.8 .106 76.4 .273 -40.4 ! 12.4 1800 .372 158.8 3.337 73.1 .119 75.8 .271 -40.5 ! 11.4 2000 .377 152.5 3.028 70.6 .131 76.0 .256 -41.1 ! 10.6 2200 .395 147.3 2.779 68.2 .145 75.5 .238 -45.0 ! 9.9 2400 .412 144.9 2.544 65.4 .157 76.3 .232 -52.2 ! 9.2 2600 .414 142.9 2.357 63.3 .173 76.2 .244 -58.2 ! 8.5 2800 .406 139.3 2.222 60.7 .185 75.1 .258 -60.0 ! 8.0 3000 .413 133.9 2.083 58.4 .196 75.1 .254 -60.4 ! 7.5