! Filename: BFG540A.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=4mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .909 -14.0 10.705 169.8 .014 82.2 .981 -7.1 ! 42.4 100 .881 -33.9 10.082 157.2 .033 70.3 .934 -17.0 ! 35.5 200 .832 -64.7 9.138 140.4 .056 55.2 .814 -29.9 ! 29.1 300 .790 -90.1 8.025 126.9 .070 44.9 .704 -38.1 ! 25.3 400 .767 -109.2 6.901 116.9 .078 38.0 .618 -43.4 ! 22.7 500 .751 -123.9 5.996 109.2 .083 33.6 .555 -47.0 ! 20.8 600 .737 -135.2 5.269 102.9 .086 30.7 .510 -49.3 ! 19.1 700 .726 -144.2 4.673 97.8 .088 28.5 .476 -51.0 ! 17.8 800 .716 -151.7 4.177 93.3 .088 27.1 .450 -52.5 ! 16.5 900 .707 -158.1 3.748 89.4 .089 26.4 .428 -54.0 ! 15.4 1000 .701 -164.1 3.400 86.1 .089 26.3 .411 -55.7 ! 14.4 1200 .697 -174.2 2.867 80.0 .089 26.6 .391 -60.0 ! 12.8 1400 .703 177.8 2.492 74.1 .089 27.0 .386 -64.4 ! 11.6 1600 .704 170.9 2.181 68.9 .089 30.0 .387 -67.6 ! 10.5 1800 .705 164.4 1.959 65.0 .091 32.1 .383 -70.4 ! 9.5 2000 .713 157.9 1.771 61.1 .091 35.5 .371 -74.9 ! 8.7 2200 .727 152.3 1.617 57.2 .092 38.6 .366 -81.6 ! 8.1 2400 .739 148.0 1.458 52.8 .092 42.6 .379 -88.8 ! 7.4 2600 .739 143.9 1.339 49.9 .098 45.9 .406 -94.1 ! 6.7 2800 .736 138.9 1.262 45.7 .103 47.8 .427 -96.9 ! 6.3 3000 .750 133.3 1.168 42.8 .108 52.2 .427 -99.8 ! 5.8