! Filename: BFG540B.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .799 -23.1 23.640 164.6 .013 77.3 .950 -13.6 ! 42.0 100 .760 -54.5 21.010 147.6 .028 61.7 .835 -31.1 ! 35.4 200 .711 -96.6 16.834 126.9 .042 47.0 .628 -49.4 ! 29.8 300 .690 -122.6 13.109 114.0 .049 39.9 .490 -59.5 ! 26.3 400 .683 -138.5 10.481 105.8 .052 37.6 .403 -65.4 ! 23.9 500 .680 -149.5 8.682 99.9 .055 36.6 .347 -69.3 ! 22.0 600 .675 -157.5 7.399 95.2 .057 37.0 .309 -71.9 ! 20.5 700 .671 -163.9 6.429 91.5 .059 38.0 .280 -73.7 ! 19.1 800 .667 -169.4 5.671 88.2 .061 39.1 .259 -75.3 ! 17.9 900 .662 -174.3 5.060 85.4 .064 40.7 .241 -77.2 ! 16.9 1000 .661 -178.9 4.569 82.9 .066 42.4 .227 -79.4 ! 15.9 1200 .663 173.4 3.823 78.3 .071 45.6 .214 -84.7 ! 14.4 1400 .669 167.3 3.288 73.6 .076 47.6 .215 -89.1 ! 13.1 1600 .671 161.9 2.878 69.5 .082 51.0 .216 -91.2 ! 12.0 1800 .672 156.1 2.589 66.0 .090 52.6 .211 -92.9 ! 11.1 2000 .682 150.2 2.349 62.8 .096 54.9 .201 -97.9 ! 10.3 2200 .699 145.5 2.138 59.5 .102 56.4 .202 -106.6 ! 9.7 2400 .709 142.1 1.926 56.2 .106 58.3 .221 -114.1 ! 8.9 2600 .708 138.6 1.780 53.5 .117 59.0 .249 -117.2 ! 8.3 2800 .703 134.1 1.667 49.5 .125 58.1 .265 -117.5 ! 7.7 3000 .716 128.9 1.558 47.0 .132 59.9 .263 -119.1 ! 7.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .298 143.0 .10 2000 2.10 .537 -162.0 .09