! Filename: BFG540C.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .680 -35.9 39.017 159.1 .012 73.1 .903 -21.0 ! 41.8 100 .658 -80.2 31.861 137.5 .023 56.1 .716 -44.9 ! 35.6 200 .650 -123.4 21.805 116.5 .032 44.4 .480 -66.6 ! 30.3 300 .652 -143.9 15.757 106.0 .036 41.8 .358 -78.4 ! 26.9 400 .656 -155.6 12.204 99.5 .039 42.9 .289 -86.0 ! 24.6 500 .657 -163.5 9.939 94.9 .042 44.6 .248 -91.4 ! 22.7 600 .656 -169.4 8.383 91.2 .045 47.4 .220 -95.4 ! 21.1 700 .653 -174.4 7.240 88.2 .049 49.2 .199 -98.6 ! 19.8 800 .651 -178.7 6.368 85.5 .052 51.2 .183 -101.7 ! 18.6 900 .648 177.4 5.675 83.2 .056 53.4 .171 -105.2 ! 17.6 1000 .650 173.6 5.117 81.2 .059 55.2 .163 -108.8 ! 16.7 1200 .654 167.1 4.276 77.2 .067 57.7 .158 -115.6 ! 15.2 1400 .661 162.0 3.664 73.2 .075 59.1 .164 -119.4 ! 13.9 1600 .662 157.2 3.206 69.6 .084 61.6 .164 -120.4 ! 12.7 1800 .661 151.9 2.891 66.3 .094 61.9 .157 -122.3 ! 11.8 2000 .672 146.3 2.623 63.5 .102 63.2 .152 -129.0 ! 11.1 2200 .690 142.0 2.385 60.5 .110 63.4 .162 -137.9 ! 10.5 2400 .700 138.9 2.149 57.7 .116 64.5 .186 -142.5 ! 9.7 2600 .698 135.7 1.994 55.0 .128 63.8 .211 -141.9 ! 9.1 2800 .693 131.4 1.857 51.3 .137 61.9 .219 -140.0 ! 8.4 3000 .704 126.3 1.747 48.9 .145 62.8 .214 -141.5 ! 8.0 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.50 .281 159.0 .11 2000 2.20 .518 -157.0 .12