! Filename: BFG540D.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .610 -46.5 49.003 155.3 .011 69.0 .863 -25.9 ! 41.8 100 .618 -96.6 37.160 131.4 .020 53.2 .640 -52.9 ! 35.8 200 .635 -135.8 23.444 111.8 .027 45.2 .410 -76.1 ! 30.4 300 .645 -152.8 16.534 102.6 .031 44.8 .304 -89.0 ! 27.1 400 .651 -162.5 12.684 96.9 .034 47.7 .248 -97.6 ! 24.7 500 .654 -169.1 10.280 92.8 .038 50.2 .216 -103.9 ! 22.9 600 .653 -174.2 8.647 89.6 .042 53.4 .194 -108.7 ! 21.3 700 .651 -178.5 7.455 86.8 .046 55.3 .178 -112.6 ! 20.0 800 .649 177.7 6.554 84.4 .050 57.2 .166 -116.4 ! 18.8 900 .647 174.1 5.835 82.2 .054 59.3 .157 -120.6 ! 17.8 1000 .647 170.6 5.261 80.4 .058 60.7 .152 -124.5 ! 16.9 1200 .653 164.6 4.395 76.7 .067 62.8 .152 -131.2 ! 15.4 1400 .660 159.9 3.760 72.8 .075 63.6 .158 -133.9 ! 14.1 1600 .660 155.3 3.293 69.3 .085 65.3 .158 -134.7 ! 12.9 1800 .660 150.1 2.973 66.2 .097 65.2 .151 -137.1 ! 12.0 2000 .671 144.7 2.697 63.5 .105 65.9 .149 -144.2 ! 11.3 2200 .690 140.6 2.452 60.5 .114 65.8 .163 -151.7 ! 10.7 2400 .699 137.7 2.207 58.0 .119 66.5 .188 -154.4 ! 9.9 2600 .697 134.6 2.052 55.3 .132 65.5 .209 -152.5 ! 9.3 2800 .690 130.4 1.908 51.6 .141 63.3 .214 -150.0 ! 8.6 3000 .703 125.3 1.796 49.3 .149 63.9 .207 -151.7 ! 8.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.70 .312 171.0 .11 2000 2.40 .543 -155.0 .12