! Filename: BFG540E.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=4V, Ic=40mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .565 -56.1 55.755 152.1 .010 68.6 .826 -29.6 ! 41.6 100 .602 -108.2 39.714 127.2 .018 51.9 .583 -58.5 ! 35.7 200 .633 -143.2 23.954 108.9 .024 46.1 .364 -82.3 ! 30.4 300 .646 -158.1 16.688 100.5 .028 47.3 .272 -95.8 ! 27.1 400 .652 -166.5 12.742 95.3 .032 51.0 .225 -104.9 ! 24.7 500 .654 -172.3 10.301 91.5 .036 53.9 .198 -111.5 ! 22.9 600 .654 -177.0 8.651 88.4 .040 56.7 .181 -116.4 ! 21.3 700 .652 179.1 7.453 85.8 .044 59.0 .167 -120.7 ! 20.0 800 .650 175.6 6.547 83.5 .048 60.9 .158 -124.6 ! 18.8 900 .649 172.2 5.831 81.5 .053 62.5 .151 -128.8 ! 17.8 1000 .650 168.8 5.261 79.7 .058 63.9 .147 -132.8 ! 16.9 1200 .656 163.2 4.390 76.1 .067 65.5 .150 -139.0 ! 15.4 1400 .663 158.6 3.756 72.3 .076 65.8 .158 -141.1 ! 14.1 1600 .662 154.2 3.288 69.0 .086 67.5 .158 -141.5 ! 13.0 1800 .661 149.2 2.967 65.9 .098 66.9 .151 -144.0 ! 12.0 2000 .674 143.9 2.696 63.2 .107 67.5 .150 -151.1 ! 11.3 2200 .691 139.8 2.449 60.3 .115 67.2 .166 -158.0 ! 10.7 2400 .702 136.9 2.205 57.8 .121 67.7 .191 -159.6 ! 10.0 2600 .698 134.0 2.049 55.1 .134 66.5 .210 -157.1 ! 9.3 2800 .692 129.8 1.907 51.4 .143 64.0 .214 -154.6 ! 8.6 3000 .704 124.8 1.796 49.2 .152 64.5 .207 -156.5 ! 8.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.90 .351 179.0 .11 2000 2.60 .543 -150.0 .17