! Filename: BFG540G.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=4mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .921 -13.3 10.695 170.2 .013 81.1 .980 -6.7 ! 42.9 100 .894 -32.4 10.108 158.0 .032 70.9 .938 -16.2 ! 36.3 200 .843 -61.9 9.196 141.5 .054 56.4 .825 -28.6 ! 29.6 300 .799 -86.8 8.142 128.3 .069 46.1 .718 -36.8 ! 25.8 400 .771 -105.9 7.047 118.2 .077 39.3 .633 -42.1 ! 23.1 500 .751 -120.5 6.137 110.5 .082 34.5 .571 -45.7 ! 21.1 600 .735 -132.1 5.419 104.2 .085 31.7 .525 -48.0 ! 19.5 700 .722 -141.3 4.813 98.9 .087 29.5 .490 -49.7 ! 18.0 800 .711 -149.0 4.306 94.5 .088 27.8 .462 -51.2 ! 16.8 900 .701 -155.7 3.871 90.5 .088 27.3 .440 -52.7 ! 15.6 1000 .693 -161.9 3.511 87.1 .089 26.9 .422 -54.3 ! 14.6 1200 .688 -172.3 2.966 80.9 .089 27.0 .401 -58.4 ! 13.0 1400 .693 179.5 2.580 75.1 .089 27.4 .395 -62.6 ! 11.8 1600 .695 172.5 2.258 69.8 .089 30.5 .395 -65.8 ! 10.7 1800 .693 165.7 2.028 65.9 .092 32.4 .390 -68.4 ! 9.7 2000 .702 158.9 1.834 62.0 .091 35.5 .377 -72.6 ! 8.9 2200 .717 153.3 1.676 58.1 .092 38.5 .371 -79.1 ! 8.3 2400 .727 148.9 1.512 53.7 .092 42.3 .382 -86.3 ! 7.5 2600 .728 144.8 1.387 50.8 .098 45.5 .408 -91.6 ! 6.9 2800 .725 139.7 1.307 46.6 .103 47.4 .429 -94.4 ! 6.5 3000 .738 134.1 1.211 43.7 .107 51.7 .429 -97.1 ! 6.0