! Filename: BFG540H.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .837 -21.1 23.102 165.5 .013 77.7 .949 -12.6 ! 42.6 100 .794 -50.1 20.741 149.2 .028 63.4 .848 -28.9 ! 36.2 200 .729 -90.2 16.884 128.9 .042 48.5 .652 -46.8 ! 30.2 300 .695 -116.5 13.347 115.9 .050 41.2 .514 -56.9 ! 26.7 400 .681 -133.3 10.752 107.4 .054 37.8 .424 -62.9 ! 24.2 500 .673 -145.0 8.943 101.3 .056 37.0 .366 -66.8 ! 22.3 600 .667 -153.6 7.640 96.5 .059 37.2 .326 -69.4 ! 20.7 700 .660 -160.5 6.649 92.6 .061 37.8 .295 -71.2 ! 19.3 800 .655 -166.3 5.872 89.3 .063 38.6 .272 -72.7 ! 18.1 900 .649 -171.4 5.240 86.4 .065 40.0 .253 -74.4 ! 17.0 1000 .647 -176.3 4.732 83.8 .067 41.5 .238 -76.4 ! 16.1 1200 .648 175.5 3.964 79.1 .072 44.3 .223 -81.4 ! 14.6 1400 .655 169.2 3.412 74.4 .077 46.4 .221 -85.8 ! 13.3 1600 .656 163.4 2.987 70.3 .083 49.8 .222 -87.8 ! 12.2 1800 .655 157.6 2.686 66.8 .091 51.4 .216 -89.4 ! 11.2 2000 .665 151.4 2.434 63.6 .096 53.8 .204 -94.2 ! 10.4 2200 .682 146.7 2.218 60.3 .102 55.1 .203 -102.6 ! 9.8 2400 .694 143.1 1.999 56.9 .106 57.1 .220 -110.2 ! 9.1 2600 .693 139.5 1.848 54.1 .117 57.8 .248 -113.6 ! 8.5 2800 .688 135.0 1.731 50.2 .124 57.1 .263 -114.0 ! 7.9 3000 .701 129.7 1.619 47.7 .131 58.9 .261 -115.5 ! 7.4 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .284 125.0 .13 1000 1.40 .290 134.0 .12 2000 2.10 .505 -167.0 .11