! Filename: BFG540I.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .754 -31.1 37.624 160.6 .012 73.4 .904 -19.0 ! 42.6 100 .707 -71.0 31.376 140.0 .024 57.2 .738 -41.5 ! 36.4 200 .661 -114.2 22.110 118.9 .033 45.2 .508 -62.8 ! 30.7 300 .648 -136.6 16.188 107.9 .038 42.1 .381 -74.5 ! 27.2 400 .645 -149.9 12.606 101.1 .041 42.1 .308 -82.0 ! 24.8 500 .643 -158.7 10.292 96.2 .044 43.2 .263 -87.2 ! 22.9 600 .640 -165.4 8.698 92.4 .048 45.4 .232 -91.0 ! 21.3 700 .637 -170.7 7.518 89.2 .051 47.5 .209 -94.0 ! 20.0 800 .633 -175.4 6.617 86.5 .054 49.3 .191 -96.9 ! 18.8 900 .629 -179.8 5.894 84.1 .057 51.4 .177 -100.1 ! 17.7 1000 .629 176.1 5.320 82.0 .061 53.3 .167 -103.6 ! 16.8 1200 .633 169.3 4.445 78.0 .069 55.7 .160 -110.5 ! 15.3 1400 .640 163.7 3.812 73.9 .076 57.2 .163 -114.5 ! 14.0 1600 .641 158.8 3.338 70.2 .084 59.7 .163 -115.7 ! 12.9 1800 .639 153.2 3.004 67.0 .095 60.0 .155 -117.3 ! 11.9 2000 .650 147.5 2.730 64.1 .103 61.4 .148 -124.0 ! 11.2 2200 .668 143.0 2.482 61.1 .110 61.9 .156 -133.5 ! 10.6 2400 .679 139.9 2.236 58.3 .115 62.9 .179 -138.6 ! 9.8 2600 .678 136.7 2.073 55.6 .127 62.4 .203 -138.4 ! 9.2 2800 .673 132.4 1.935 51.8 .136 60.5 .213 -136.3 ! 8.6 3000 .685 127.2 1.818 49.5 .144 61.3 .207 -137.7 ! 8.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.50 .232 140.0 .14 2000 2.20 .490 -163.0 .11