! Filename: BFG540J.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .711 -38.6 46.953 157.3 .011 71.0 .866 -23.2 ! 42.5 100 .668 -84.2 36.734 134.4 .022 54.4 .667 -48.7 ! 36.4 200 .639 -125.6 23.900 114.2 .029 44.8 .437 -71.4 ! 30.8 300 .635 -145.2 17.038 104.4 .033 43.9 .324 -83.9 ! 27.3 400 .635 -156.7 13.125 98.4 .037 45.6 .262 -92.2 ! 24.9 500 .634 -164.3 10.656 94.0 .040 48.0 .226 -98.2 ! 23.0 600 .632 -170.0 8.973 90.6 .044 50.8 .202 -102.7 ! 21.5 700 .629 -174.9 7.740 87.7 .047 53.0 .183 -106.5 ! 20.1 800 .626 -179.1 6.807 85.2 .051 54.8 .169 -110.0 ! 18.9 900 .623 176.9 6.063 83.0 .055 56.6 .158 -113.9 ! 17.9 1000 .623 173.1 5.468 81.1 .060 58.2 .151 -118.0 ! 17.0 1200 .630 166.7 4.567 77.3 .068 60.5 .149 -125.2 ! 15.5 1400 .636 161.7 3.913 73.4 .076 61.4 .154 -128.4 ! 14.2 1600 .635 156.9 3.425 69.9 .086 63.3 .153 -129.1 ! 13.0 1800 .634 151.5 3.088 66.7 .097 63.3 .145 -131.1 ! 12.1 2000 .646 145.9 2.803 64.0 .105 64.2 .141 -138.6 ! 11.4 2200 .664 141.7 2.549 61.1 .114 64.1 .153 -147.1 ! 10.8 2400 .676 138.7 2.297 58.4 .119 64.7 .177 -150.5 ! 10.0 2600 .674 135.6 2.133 55.7 .132 63.8 .199 -148.7 ! 9.4 2800 .668 131.3 1.988 52.0 .140 61.7 .204 -146.2 ! 8.7 3000 .679 126.2 1.869 49.7 .148 62.4 .197 -147.6 ! 8.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.70 .241 149.0 .15 2000 2.40 .479 -163.0 .12