! Filename: BFG540K.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=40mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .687 -44.2 52.655 154.8 .011 69.5 .834 -25.9 ! 42.4 100 .650 -92.4 39.166 130.8 .020 53.2 .617 -52.9 ! 36.3 200 .632 -132.0 24.429 111.5 .027 45.1 .394 -75.9 ! 30.7 300 .629 -149.9 17.180 102.4 .031 45.1 .291 -88.6 ! 27.3 400 .631 -160.2 13.173 96.8 .034 48.1 .237 -97.2 ! 24.8 500 .632 -167.2 10.670 92.8 .038 50.7 .206 -103.3 ! 23.0 600 .630 -172.5 8.971 89.5 .042 53.6 .185 -108.0 ! 21.4 700 .627 -177.0 7.733 86.8 .046 55.8 .169 -111.9 ! 20.1 800 .624 179.0 6.793 84.3 .050 57.6 .157 -115.6 ! 18.9 900 .621 175.3 6.051 82.2 .055 59.2 .148 -119.7 ! 17.9 1000 .622 171.6 5.458 80.4 .059 60.9 .142 -123.8 ! 17.0 1200 .627 165.4 4.559 76.7 .069 62.8 .143 -130.7 ! 15.4 1400 .634 160.5 3.902 72.8 .077 63.5 .149 -133.5 ! 14.2 1600 .634 155.9 3.417 69.4 .087 65.1 .148 -134.0 ! 13.0 1800 .634 150.7 3.078 66.2 .098 64.7 .141 -136.2 ! 12.1 2000 .645 145.1 2.796 63.5 .107 65.4 .137 -143.6 ! 11.4 2200 .662 141.0 2.542 60.6 .116 65.2 .151 -151.9 ! 10.7 2400 .675 138.1 2.293 58.1 .121 65.6 .176 -154.3 ! 10.0 2600 .673 135.0 2.127 55.3 .134 64.6 .196 -152.1 ! 9.3 2800 .666 130.8 1.981 51.7 .143 62.3 .201 -149.2 ! 8.7 3000 .677 125.7 1.864 49.4 .150 62.8 .193 -150.8 ! 8.2 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.90 .263 155.0 .14 2000 2.60 .494 -162.0 .13