! Filename: BFG540L.S2P Version: 3.0 ! Philips part #: BFG540 Date: Feb 1992 ! Bias condition: Vce=8V, Ic=50mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .668 -49.0 56.198 152.8 .011 68.1 .805 -27.9 ! 42.1 100 .638 -98.7 40.134 128.1 .020 51.1 .576 -55.6 ! 36.1 200 .628 -136.4 24.336 109.6 .025 45.6 .361 -78.3 ! 30.5 300 .629 -153.2 16.979 101.0 .029 46.7 .267 -90.7 ! 27.1 400 .630 -162.7 12.976 95.7 .033 49.8 .218 -99.0 ! 24.7 500 .631 -169.2 10.494 91.8 .037 52.5 .190 -104.9 ! 22.8 600 .629 -174.2 8.814 88.7 .041 55.7 .171 -109.5 ! 21.2 700 .627 -178.5 7.593 86.0 .046 57.7 .157 -113.2 ! 19.9 800 .625 177.7 6.670 83.7 .050 59.5 .146 -116.8 ! 18.7 900 .622 174.1 5.941 81.6 .054 61.2 .139 -120.9 ! 17.7 1000 .624 170.6 5.357 79.8 .059 62.5 .134 -124.9 ! 16.8 1200 .628 164.6 4.474 76.1 .068 64.1 .136 -131.6 ! 15.3 1400 .635 159.8 3.829 72.3 .077 64.6 .143 -134.1 ! 14.0 1600 .635 155.3 3.350 68.9 .087 66.1 .143 -134.2 ! 12.8 1800 .634 150.1 3.020 65.6 .099 65.7 .136 -136.3 ! 11.9 2000 .646 144.7 2.745 62.9 .107 66.1 .133 -143.6 ! 11.2 2200 .663 140.5 2.495 60.0 .116 65.6 .147 -151.8 ! 10.6 2400 .676 137.6 2.247 57.4 .122 66.2 .172 -154.3 ! 9.8 2600 .675 134.7 2.086 54.7 .135 65.1 .193 -151.8 ! 9.2 2800 .667 130.4 1.944 51.0 .144 62.9 .198 -148.9 ! 8.5 3000 .678 125.4 1.827 48.7 .152 63.3 .191 -150.3 ! 8.1