! Filename: BFG540WA.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=4.0V, Ic=4.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .907 -14.2 10.687 169.3 .015 82.1 .980 -7.3 ! 42.1 100 .872 -34.4 9.997 156.1 .035 70.3 .927 -17.3 ! 34.7 200 .805 -65.2 8.913 138.7 .058 56.0 .796 -29.9 ! 27.9 300 .745 -90.2 7.707 125.2 .071 47.2 .681 -37.3 ! 24.0 400 .711 -108.9 6.559 115.5 .079 42.0 .595 -41.6 ! 21.3 500 .686 -123.3 5.660 108.2 .084 39.4 .533 -44.3 ! 19.3 600 .667 -134.2 4.953 102.2 .087 38.3 .490 -45.8 ! 17.6 700 .653 -142.8 4.383 97.5 .090 37.8 .459 -46.8 ! 16.3 800 .640 -150.0 3.915 93.3 .091 38.2 .434 -47.7 ! 15.0 900 .630 -156.1 3.514 89.7 .093 39.0 .414 -48.7 ! 13.9 1000 .623 -161.9 3.191 86.7 .095 40.5 .398 -50.0 ! 13.0 1200 .618 -171.5 2.700 81.1 .098 43.8 .378 -53.5 ! 11.4 1400 .622 -179.0 2.357 75.8 .103 46.9 .371 -57.4 ! 10.2 1600 .622 174.6 2.075 71.2 .109 51.6 .371 -60.4 ! 9.1 1800 .621 168.5 1.874 67.8 .117 54.6 .365 -62.8 ! 8.2 2000 .628 162.3 1.706 64.4 .126 58.4 .351 -66.9 ! 7.4 2200 .640 157.1 1.570 61.1 .136 61.6 .341 -73.3 ! 6.7 2400 .652 153.2 1.432 57.3 .147 65.3 .348 -80.9 ! 6.1 2600 .651 149.5 1.328 55.0 .162 67.4 .370 -86.8 ! 5.5 2800 .647 145.0 1.262 51.6 .175 68.4 .388 -89.8 ! 5.1 3000 .659 139.6 1.182 49.3 .191 70.1 .385 -92.9 ! 4.6