! Filename: BFG540WB.S2P Version: 4.0 ! Philips part #: BFG540 Date: Jun 1994 ! Bias condition: Vce=4.0V, Ic=10.0mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .793 -23.5 23.509 163.5 .014 77.3 .945 -14.0 ! 41.4 100 .734 -55.0 20.501 145.5 .029 62.4 .815 -31.5 ! 34.3 200 .649 -96.7 15.902 124.5 .043 50.5 .595 -48.0 ! 28.3 300 .609 -122.2 12.168 112.2 .050 46.6 .458 -55.8 ! 24.7 400 .592 -137.7 9.650 104.5 .054 47.1 .375 -59.6 ! 22.2 500 .584 -148.4 7.961 99.1 .059 48.2 .323 -61.7 ! 20.3 600 .575 -156.1 6.770 94.8 .064 50.2 .289 -62.7 ! 18.7 700 .570 -162.2 5.878 91.4 .068 52.4 .263 -63.1 ! 17.4 800 .564 -167.5 5.185 88.4 .073 54.3 .244 -63.6 ! 16.2 900 .559 -172.1 4.631 85.9 .079 56.2 .227 -64.3 ! 15.2 1000 .557 -176.6 4.186 83.6 .084 58.1 .213 -65.5 ! 14.3 1200 .558 176.1 3.514 79.5 .096 61.2 .198 -69.5 ! 12.7 1400 .563 170.6 3.036 75.3 .107 63.2 .196 -73.6 ! 11.5 1600 .564 165.6 2.671 71.6 .120 65.6 .196 -75.6 ! 10.4 1800 .563 160.2 2.413 68.5 .134 66.2 .190 -76.7 ! 9.5 2000 .571 154.6 2.200 65.7 .147 67.2 .177 -80.7 ! 8.7 2200 .585 150.3 2.017 62.9 .161 67.8 .170 -89.6 ! 8.0 2400 .596 147.4 1.835 60.0 .173 69.0 .180 -99.4 ! 7.3 2600 .594 144.3 1.710 57.7 .191 69.1 .202 -104.4 ! 6.7 2800 .589 140.4 1.613 54.4 .205 68.3 .217 -105.3 ! 6.2 3000 .599 135.4 1.521 52.3 .219 68.6 .213 -107.0 ! 5.8 ! Noise data: ! Freq. Fmin Gamma-opt rn 900 1.30 .298 143.0 .100 2000 2.10 .537 -162.0 .0900